Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Item Code Price range Availability W ID Material Type View
£ 0.1156 - £ 0.1156 Request the lead time here
3.0 mm
24.5 mm
NBR
Individual Part
£ 0.1743 - £ 0.1743 Request the lead time here
3.0 mm
39.5 mm
NBR
Individual Part
£ 0.1156 - £ 0.1156 900 In stock
3.0 mm
19.5 mm
NBR
Individual Part
£ 0.1743 - £ 0.1743 Request the lead time here
3.0 mm
32.5 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 Request the lead time here
1.6 mm
6.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
1.6 mm
14.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
2.4 mm
9.6 mm
NBR
Individual Part
600695 £ 0.0466 - £ 0.0466 Request the lead time here
1.6 mm
4.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
1.6 mm
12.1 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 Request the lead time here
2.4 mm
7.6 mm
NBR
Individual Part
£ 0.1709 - £ 0.1709 100 In stock
3.0 mm
31.5 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
1.6 mm
10.1 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 200 In stock
2.4 mm
6.6 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
2.4 mm
14.6 mm
NBR
Individual Part
£ 0.8379 - £ 0.8379 Request the lead time here
3.0 mm
39.5 mm
FPM
Individual Part
£ 23.0757 - £ 23.0757 Request the lead time here
NBR
Metric O-Ring Kit
£ 0.0466 - £ 0.0466 200 In stock
1.6 mm
8.1 mm
NBR
Individual Part
£ 0.1359 - £ 0.1359 Request the lead time here
1.6 mm
4.1 mm
FPM
Individual Part
£ 0.0466 - £ 0.0466 200 In stock
2.4 mm
5.6 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
2.4 mm
11.6 mm
NBR
Individual Part
  • of 3
O-Ring 24.5 mm 3.0 mm NBR Black

600708

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    24.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm NBR Black

600712

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm NBR Black

600707

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
900 In stock
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm NBR Black

600711

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.1 mm 1.6 mm NBR Black

600696

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

600700

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

600704

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

600695

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm NBR Black

600699

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm NBR Black

600703

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm NBR Black

600710

Price Range
£ 0.1709 - £ 0.1709

Stock Levels
100 In stock
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

600698

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm NBR Black

600702

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
200 In stock
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm NBR Black

600706

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm FPM Black

600730

Price Range
£ 0.8379 - £ 0.8379

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
NBR Ring Seal Kit Metric O-Ring

490033

Price Range
£ 23.0757 - £ 23.0757

Stock Levels
Request the lead time here
Attributes
  • Includes
    15 x 600695, 15 x 600696, 15 x 600697, 15 x 600698, 15 x 600699, 15 x 600700, 10 x 600701, 10 x 600702, 10 x 600703, 10 x 600704, 10 x 600705, 10 x 600706, 6 x 600707, 6 x 600708, 6 x 600709, 6 x 600710, 6 x 600711, 6 x 600712 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
O-Ring 8.1 mm 1.6 mm NBR Black

600697

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
200 In stock
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm FPM Black

600713

Price Range
£ 0.1359 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm NBR Black

600701

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
200 In stock
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

600705

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black