Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 2.1686 - £ 2.2112 500 In stock
1.7 kg
Cylindrical
North & South
20.0 mm
£ 6.0098 - £ 12.0658 200 In stock
2.5 kg
Bar
North & South
50.0 mm
493193 £ 2.0411 - £ 2.0411 Request the lead time here
1.7 kg
Cylindrical
North & South
22.0 mm
£ 3.3876 - £ 3.9464 Request the lead time here
1.5 kg
Cylindrical
North & South
15.0 mm
£ 2.849 - £ 3.089 90 In stock
1.5 kg
Bar
North & South
25.0 mm
£ 1.0248 - £ 3.1626 90 In stock
0.3 kg
Cylindrical
North & South
10.0 mm
£ 0.9312 - £ 0.9496 Request the lead time here
1.7 kg
Cylindrical
North & South
15.0 mm
£ 0.7441 - £ 0.7583 Request the lead time here
1.7 kg
Cylindrical
North & South
12.0 mm
£ 0.9737 - £ 0.9936 Request the lead time here
1.7 kg
Cylindrical
North & South
8.0 mm
£ 0.3671 - £ 0.3733 Request the lead time here
1.7 kg
Cylindrical
North & South
6.0 mm
£ 1.6158 - £ 1.6584 Request the lead time here
1.7 kg
Cylindrical
North & South
10.0 mm
£ 1.956 - £ 1.9985 Request the lead time here
1.7 kg
Cylindrical
North & South
10.0 mm
£ 0.4918 - £ 0.5017 Request the lead time here
0.8 kg
Cylindrical
South
8.0 mm
£ 1.6584 - £ 1.7009 Request the lead time here
2.1 kg
Cylindrical
South
10.0 mm
£ 2.6789 - £ 2.7356 80 In stock
3.6 kg
Cylindrical
North & South
20.0 mm
1219420 £ 5.698 - £ 5.8114 2052 In stock
4.7 kg
Cylindrical
South
20.0 mm
£ 16.6547 - £ 16.9949 30 In stock
23.2 kg
Cylindrical
South
23.0 mm
£ 0.3331 - £ 0.3401 1450 In stock
0.7 kg
Rectangular
North & South
5.0 mm
£ 3.1467 - £ 3.2175 200 In stock
1.1 kg
Rod
North & South
5.0 mm
£ 2.0977 - £ 2.1403 Request the lead time here
4.1 kg
Rectangular
North & South
5.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 20.0 mm 1.7 kg

493192

Price Range
£ 2.2112 - £ 2.1686

Stock Levels
500 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 50.0 mm 2.5 kg

493197

Price Range
£ 12.0658 - £ 6.0098

Stock Levels
200 In stock
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 22.0 mm 1.7 kg

493193

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 1.5 kg

496737

Price Range
£ 3.9464 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 25.0 mm 1.5 kg

493196

Price Range
£ 3.089 - £ 2.849

Stock Levels
90 In stock
Attributes
  • Overall Size
    25.0 mm
  • Shape
    Bar
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 10.0 mm 0.3 kg

493194

Price Range
£ 3.1626 - £ 1.0248

Stock Levels
90 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 15.0 mm 1.7 kg

493191

Price Range
£ 0.9496 - £ 0.9312

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 12.0 mm 1.7 kg

493190

Price Range
£ 0.7583 - £ 0.7441

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 8.0 mm 1.7 kg

493187

Price Range
£ 0.9936 - £ 0.9737

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 6.0 mm 1.7 kg

493186

Price Range
£ 0.3733 - £ 0.3671

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    6.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 1.7 kg

493188

Price Range
£ 1.6584 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 10.0 mm 1.7 kg

493189

Price Range
£ 1.9985 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 8.0 mm 0.8 kg

1219389

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 10.0 mm 2.1 kg

1219414

Price Range
£ 1.7009 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 20.0 mm 3.6 kg

1219358

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
80 In stock
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 20.0 mm 4.7 kg

1219420

Price Range
£ 5.8114 - £ 5.698

Stock Levels
2052 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    4.7 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 23.0 mm 23.2 kg

1219424

Price Range
£ 16.9949 - £ 16.6547

Stock Levels
30 In stock
Attributes
  • Overall Height
    20.0 mm
  • Overall Size
    23.0 mm
  • Shape
    Cylindrical
  • Pull Force
    23.2 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 5.0 mm 0.7 kg

1219393

Price Range
£ 0.3401 - £ 0.3331

Stock Levels
1450 In stock
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 5.0 mm 1.1 kg

1219374

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
200 In stock
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.1 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Bar Magnet Neodymium North & South 5.0 mm 4.1 kg

1219401

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    4.1 kg
  • Coating
    NiCuNi Plated