Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 125.86 - £ 125.86 | Request the lead time here |
7.0
|
17.8
|
13.0
|
30.0
|
3.5
|
100.0
|
1850.0
|
||
£ 1,075.90 - £ 1,075.90 | Request the lead time here |
6.0
|
13.8
|
160.0
|
25.0
|
3.0
|
1000.0
|
12500.0
|
||
£ 629.30 - £ 629.30 | Request the lead time here |
7.0
|
17.8
|
65.0
|
30.0
|
3.5
|
500.0
|
9250.0
|
||
£ 1,258.60 - £ 1,258.60 | Request the lead time here |
7.0
|
17.8
|
130.0
|
30.0
|
3.5
|
1000.0
|
18500.0
|
||
£ 487.20 - £ 487.20 | Request the lead time here |
4.0
|
4.8
|
168.0
|
10.0
|
2.0
|
700.0
|
1750.0
|
||
£ 64.96 - £ 64.96 | Request the lead time here |
4.5
|
6.8
|
21.0
|
15.0
|
2.0
|
100.0
|
400.0
|
||
£ 626.40 - £ 626.40 | Request the lead time here |
4.0
|
4.8
|
216.0
|
10.0
|
2.0
|
900.0
|
2250.0
|
||
£ 107.59 - £ 107.59 | Request the lead time here |
6.0
|
13.8
|
16.0
|
25.0
|
3.0
|
100.0
|
1250.0
|
||
£ 537.95 - £ 537.95 | Request the lead time here |
6.0
|
13.8
|
80.0
|
25.0
|
3.0
|
500.0
|
6250.0
|
||
£ 430.36 - £ 430.36 | Request the lead time here |
6.0
|
13.8
|
64.0
|
25.0
|
3.0
|
400.0
|
5000.0
|
||
£ 860.72 - £ 860.72 | Request the lead time here |
6.0
|
13.8
|
128.0
|
25.0
|
3.0
|
800.0
|
10000.0
|
||
£ 597.64 - £ 597.64 | Request the lead time here |
5.5
|
9.8
|
136.0
|
20.0
|
2.5
|
800.0
|
5840.0
|
||
£ 753.13 - £ 753.13 | Request the lead time here |
6.0
|
13.8
|
112.0
|
25.0
|
3.0
|
700.0
|
8720.0
|
||
£ 251.72 - £ 251.72 | Request the lead time here |
7.0
|
17.8
|
26.0
|
30.0
|
3.5
|
200.0
|
3700.0
|
||
£ 377.58 - £ 377.58 | Request the lead time here |
7.0
|
17.8
|
39.0
|
30.0
|
3.5
|
300.0
|
5500.0
|
||
£ 1,006.88 - £ 1,006.88 | Request the lead time here |
7.0
|
17.8
|
105.0
|
30.0
|
3.5
|
800.0
|
14800.0
|
||
£ 278.40 - £ 278.40 | Request the lead time here |
4.0
|
4.8
|
96.0
|
10.0
|
2.0
|
400.0
|
1000.0
|
||
£ 584.64 - £ 584.64 | Request the lead time here |
4.5
|
6.8
|
189.0
|
15.0
|
2.0
|
900.0
|
3600.0
|
||
£ 448.23 - £ 448.23 | Request the lead time here |
5.5
|
9.8
|
102.0
|
20.0
|
2.5
|
600.0
|
4380.0
|
||
£ 747.04 - £ 747.04 | Request the lead time here |
5.5
|
9.8
|
170.0
|
20.0
|
2.5
|
1000.0
|
7300.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue