| Quantity | Unit price |
|---|---|
| 1 + | £ 1,132.74 |
| d1 | 3.5 |
|---|---|
| p1 | 7.0 |
| h1 | 17.8 |
| l1 | 900.0 |
| w1 | 30.0 |
| No. of rollers (pairs) | 117.0 |
| Dyn. load C /pair of rollers max. N | 16650.0 |
| To suit rail | L1004.45 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue