Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.6463 - £ 0.6463 93200 In stock
5.0 mm
40.0 mm
171.5 mm
Black
18.0 kg
£ 0.8972 - £ 0.8972 7400 In stock
5.0 mm
60.0 mm
219.0 mm
Natural
22.0 kg
10247990 £ 4.0113 - £ 4.0113 Request the lead time here
6.0 mm
122.0 mm
398.0 mm
Black
55.0 kg
£ 0.6406 - £ 0.6406 63085 In stock
4.8 mm
38.0 mm
157.5 mm
Black
18.0 kg
£ 0.8462 - £ 0.8462 Request the lead time here
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
£ 1.0063 - £ 1.0063 2396 In stock
6.0 mm
50.0 mm
201.0 mm
Natural
18.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
6.4 mm
50.0 mm
203.0 mm
Black
22.0 kg
£ 0.1715 - £ 0.1785 960 In stock
4.7 mm
50.8 mm
225.0 mm
Natural
22.0 kg
£ 0.282 - £ 0.2891 41052 In stock
4.8 mm
25.4 mm
120.7 mm
Natural
13.0 kg
£ 0.5287 - £ 0.5287 23669 In stock
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
£ 1.0177 - £ 1.0177 6800 In stock
4.8 mm
40.0 mm
168.0 mm
Black
18.0 kg
£ 0.5287 - £ 0.5287 895 In stock
4.6 mm
30.0 mm
132.0 mm
Black
18.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.0 mm
30.0 mm
132.0 mm
Natural
18.0 kg
£ 1.0063 - £ 1.0063 19520 In stock
6.4 mm
50.0 mm
202.0 mm
Black
8.0 kg
10253779 £ 0.2622 - £ 0.2622 15277 In stock
4.6 mm
25.0 mm
112.0 mm
Natural
22.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
6.4 mm
30.0 mm
132.0 mm
Black
22.0 kg
£ 0.6406 - £ 0.6406 30700 In stock
4.8 mm
38.0 mm
157.5 mm
Natural
18.0 kg
£ 0.1644 - £ 0.1686 60696 In stock
4.8 mm
50.0 mm
207.0 mm
Black
22.0 kg
£ 0.5287 - £ 0.5287 4000 In stock
4.8 mm
31.8 mm
146.0 mm
Natural
13.0 kg
  • of 5
Cable Tie 3.7 mm 171.5 mm 40.0 mm Nylon 6/6 Black

10247952

Price Range
£ 0.6463 - £ 0.6463

Stock Levels
93200 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 4.2 mm 219.0 mm 60.0 mm Nylon 6/6 Natural

10247778

Price Range
£ 0.8972 - £ 0.8972

Stock Levels
7400 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    60.0 mm
Cable Tie 7.9 mm 398.0 mm 122.0 mm Nylon 6/6 Black

10247990

Price Range
£ 4.0113 - £ 4.0113

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    122.0 mm
Cable Tie 157.5 mm 38.0 mm PA Black

10253656

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
63085 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 168.0 mm 40.0 mm PA Natural

10247938

Price Range
£ 0.8462 - £ 0.8462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 201.0 mm 50.0 mm PA Natural

10253526

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
2396 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 201.0 mm 50.0 mm PA Black

10253632

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 203.0 mm 50.0 mm PA Black

10253571

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 4.8 mm 225.0 mm 50.8 mm Nylon 6/6 Natural

10113943

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
960 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.7 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50.8 mm
Cable Tie 3.55 mm 120.7 mm 25.4 mm Nylon 6/6 Natural

10178300

Price Range
£ 0.2891 - £ 0.282

Stock Levels
41052 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    120.7 mm
Cable Tie 131.0 mm 30.0 mm PA Black

10253649

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
23669 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 168.0 mm 40.0 mm PA Black

10248126

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
6800 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253618

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
895 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 132.0 mm 30.0 mm PA Natural

10253786

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 202.0 mm 50.0 mm PA Black

10253595

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
19520 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 112.0 mm 25.0 mm PA Natural

10253779

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
15277 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253588

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 157.5 mm 38.0 mm PA Natural

10253540

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
30700 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 207.0 mm 50.0 mm PA Black

10253663

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
60696 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 3.55 mm 146.0 mm 31.8 mm Nylon 6/6 Natural

10178294

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    146.0 mm