Menu Search

Cable Tie 132.0 mm 30.0 mm PA Natural

This cable tie is made of natural nylon 6/6. The profile as a fastening head to snap into holes diameter of 6 mm, and then securely fixed to the panel. The tie can be mounted to existing installation before final assembly.
Essentra Part Number:

10253786

Manufacturer Part Number:

462766

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.5287
Standard pack: 100

Order in multiple of 100

Total price:

£ 52.87

100 x £ 0.5287

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Head Type Non-Releasable Head
Compatible Hole Diameter 4.0 mm
Mounting Method Push Fit
Maximum Cable Bundle Diameter 30.0 mm
Minimum Loop Tensile Strength 18.0 kg
Overall Length 132.0 mm
Material Flammability Standard UL94 V-2
Full Material Nylon 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us