10253595
462703
| Quantity | Unit price |
|---|---|
| 100 + | £ 1.0063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Head Type | Non-Releasable Head |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.252 in |
| Mounting Method | Push Fit |
| Maximum Cable Bundle Diameter | 50.0 mm |
| Maximum Cable Bundle Diameter | 1.969 in |
| Minimum Loop Tensile Strength | 8.0 kg |
| Minimum Loop Tensile Strength | 8.0 kg |
| Overall Length | 202.0 mm |
| Overall Length | 7.953 in |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue