Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.0927 - £ 0.0985 180000 In stock
6.5 mm
31.8 mm
160.7 mm
Natural
13.0 kg
£ 0.4394 - £ 0.4578 Request the lead time here
7.0 mm
40.0 mm
169.0 mm
Black
250.0 N
£ 0.2622 - £ 0.2622 28855 In stock
4.6 mm
25.0 mm
112.0 mm
Black
22.0 kg
£ 0.8462 - £ 0.8462 Request the lead time here
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
£ 1.0063 - £ 1.0063 2396 In stock
6.0 mm
50.0 mm
201.0 mm
Natural
18.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
£ 0.1267 - £ 0.1321 417 In stock
6.35 mm
38.1 mm
170.0 mm
Natural
22.0 kg
10253779 £ 0.2622 - £ 0.2622 6277 In stock
4.6 mm
25.0 mm
112.0 mm
Natural
22.0 kg
£ 0.5287 - £ 0.5287 2798 In stock
6.4 mm
30.0 mm
132.0 mm
Black
22.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
6.4 mm
50.0 mm
203.0 mm
Black
22.0 kg
£ 0.1715 - £ 0.1785 1960 In stock
4.7 mm
50.8 mm
225.0 mm
Natural
22.0 kg
£ 1.0177 - £ 1.0177 6800 In stock
4.8 mm
40.0 mm
168.0 mm
Black
18.0 kg
£ 2.4663 - £ 2.4663 Request the lead time here
5.4 mm
37.0 mm
151.0 mm
Black
13.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.0 mm
30.0 mm
132.0 mm
Natural
18.0 kg
£ 1.0063 - £ 1.0063 19520 In stock
6.4 mm
50.0 mm
202.0 mm
Black
8.0 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Blue
18.1 kg
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Yellow
18.1 kg
£ 6.5201 - £ 6.5201 Request the lead time here
21.0 mm
26.0 mm
30.0 mm
Natural
10253519 £ 0.6406 - £ 0.6406 Request the lead time here
4.6 mm
36.0 mm
157.0 mm
Natural
22.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
6.0 mm
36.0 mm
157.0 mm
Black
22.0 kg
  • of 5
Cable Tie 17.0 mm 160.7 mm 31.8 mm Nylon 6/6 Natural

10036914

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
180000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    160.7 mm
Cable Tie 14.0 mm 169.0 mm 40.0 mm Nylon 6/6 Black

10173671

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    7.0 mm
  • Mounting Method
    Rivet
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    250.0 N
Cable Tie 112.0 mm 25.0 mm PA Black

10253601

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
28855 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 168.0 mm 40.0 mm PA Natural

10247938

Price Range
£ 0.8462 - £ 0.8462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 201.0 mm 50.0 mm PA Natural

10253526

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
2396 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 201.0 mm 50.0 mm PA Black

10253632

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 4.8 mm 170.0 mm 38.1 mm Nylon 6/6 Natural

10037089

Price Range
£ 0.1321 - £ 0.1267

Stock Levels
417 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 112.0 mm 25.0 mm PA Natural

10253779

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
6277 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 132.0 mm 30.0 mm PA Black

10253588

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
2798 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 203.0 mm 50.0 mm PA Black

10253571

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 4.8 mm 225.0 mm 50.8 mm Nylon 6/6 Natural

10113943

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
1960 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.7 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50.8 mm
Cable Tie 168.0 mm 40.0 mm PA Black

10248126

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
6800 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 151.0 mm 37.0 mm PA Black

10248119

Price Range
£ 2.4663 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 132.0 mm 30.0 mm PA Natural

10253786

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 202.0 mm 50.0 mm PA Black

10253595

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
19520 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 185.0 mm 40.0 mm PA Blue

10108369


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 185.0 mm 40.0 mm PA Yellow

10108406


Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Clamp Adjustable 26.0 mm 21.0 mm 30.0 mm Nylon 6/6

10245828

Price Range
£ 6.5201 - £ 6.5201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    21.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    26.0 mm
  • Overall Length
    30.0 mm
Cable Tie 157.0 mm 36.0 mm PA Natural

10253519

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 157.0 mm 36.0 mm PA Black

10253625

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm