Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 148.4712 - £ 185.589 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
550.0
£ 41.6466 - £ 52.0608 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
150.0
£ 148.5732 - £ 185.7114 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
645.0
£ 143.0244 - £ 178.7754 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
620.0
£ 131.8452 - £ 164.8014 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
570.0
£ 247.146 - £ 308.9274 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
740.0
£ 276.8484 - £ 346.0554 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
830.0
£ 294.8616 - £ 368.577 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
750.0
£ 89.2704 - £ 111.588 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
260.0
£ 178.347 - £ 222.9312 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
530.0
£ 325.9614 - £ 407.4492 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
980.0
£ 296.4834 - £ 370.6068 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
890.0
£ 45.0024 - £ 56.253 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
110.0
£ 128.9688 - £ 161.211 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
380.0
£ 29.529 - £ 36.9138 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
70.0
£ 108.5484 - £ 135.6804 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
270.0
£ 217.4844 - £ 271.8606 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
550.0
£ 227.4702 - £ 284.3352 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
680.0
£ 316.1388 - £ 395.1684 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
950.0
£ 197.9922 - £ 247.4928 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
590.0
  • of 25
Miniature Linear Rail 15.0 550.0 Stainless Steel

20160982

Price Range
£ 185.589 - £ 148.4712

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 15.0 150.0 Stainless Steel

20160883

Price Range
£ 52.0608 - £ 41.6466

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    150.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 12.0 645.0 Stainless Steel

20160715

Price Range
£ 185.7114 - £ 148.5732

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    645.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 620.0 Stainless Steel

20160708

Price Range
£ 178.7754 - £ 143.0244

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    620.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 570.0 Stainless Steel

20160685

Price Range
£ 164.8014 - £ 131.8452

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    570.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 18.0 740.0 Stainless Steel

20161323

Price Range
£ 308.9274 - £ 247.146

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    740.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 830.0 Stainless Steel

20161354

Price Range
£ 346.0554 - £ 276.8484

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    830.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 24.0 750.0 Stainless Steel

20161583

Price Range
£ 368.577 - £ 294.8616

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    750.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 18.0 260.0 Stainless Steel

20161163

Price Range
£ 111.588 - £ 89.2704

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    260.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 530.0 Stainless Steel

20161255

Price Range
£ 222.9312 - £ 178.347

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    530.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 980.0 Stainless Steel

20161408

Price Range
£ 407.4492 - £ 325.9614

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    980.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 890.0 Stainless Steel

20161378

Price Range
£ 370.6068 - £ 296.4834

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    890.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 24.0 110.0 Stainless Steel

20161422

Price Range
£ 56.253 - £ 45.0024

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    110.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 18.0 380.0 Stainless Steel

20161200

Price Range
£ 161.211 - £ 128.9688

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    380.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 24.0 70.0 Stainless Steel

20161415

Price Range
£ 36.9138 - £ 29.529

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    70.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 270.0 Stainless Steel

20161460

Price Range
£ 135.6804 - £ 108.5484

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    270.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 550.0 Stainless Steel

20161538

Price Range
£ 271.8606 - £ 217.4844

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    550.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 18.0 680.0 Stainless Steel

20161309

Price Range
£ 284.3352 - £ 227.4702

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    680.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 950.0 Stainless Steel

20161392

Price Range
£ 395.1684 - £ 316.1388

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    950.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 18.0 590.0 Stainless Steel

20161279

Price Range
£ 247.4928 - £ 197.9922

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    590.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3