Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 217.6374 - £ 272.0442 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
650.0
£ 201.9906 - £ 252.4908 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
510.0
£ 248.4414 - £ 310.5492 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
630.0
£ 139.4952 - £ 174.369 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
350.0
£ 244.6572 - £ 305.8266 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
510.0
£ 414.2424 - £ 517.803 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
870.0
£ 470.73 - £ 588.4176 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
990.0
£ 149.94 - £ 187.425 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
310.0
£ 206.805 - £ 258.5088 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
430.0
£ 451.8906 - £ 564.8658 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
950.0
£ 319.9332 - £ 399.9216 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
670.0
£ 376.4004 - £ 470.4954 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
790.0
£ 38.4948 - £ 48.1134 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
110.0
£ 50.5512 - £ 63.189 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
105.0
£ 588.9276 - £ 736.1646 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
755.0
£ 12.036 - £ 15.045 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
25.0
£ 483.0516 - £ 603.8196 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
615.0
£ 185.0382 - £ 231.2952 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
650.0
£ 636.174 - £ 795.2226 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
815.0
£ 21.726 - £ 27.1524 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
80.0
  • of 25
Miniature Linear Rail 18.0 650.0 Stainless Steel

20161293

Price Range
£ 272.0442 - £ 217.6374

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    650.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 24.0 510.0 Stainless Steel

20161521

Price Range
£ 252.4908 - £ 201.9906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    510.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 630.0 Stainless Steel

20161552

Price Range
£ 310.5492 - £ 248.4414

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    630.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 24.0 350.0 Stainless Steel

20161484

Price Range
£ 174.369 - £ 139.4952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    350.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 42.0 510.0 Stainless Steel

20161743

Price Range
£ 305.8266 - £ 244.6572

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    510.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 870.0 Stainless Steel

20161835

Price Range
£ 517.803 - £ 414.2424

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    870.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 990.0 Stainless Steel

20161866

Price Range
£ 588.4176 - £ 470.73

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    990.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 310.0 Stainless Steel

20161705

Price Range
£ 187.425 - £ 149.94

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    310.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 430.0 Stainless Steel

20161729

Price Range
£ 258.5088 - £ 206.805

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    430.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 950.0 Stainless Steel

20161859

Price Range
£ 564.8658 - £ 451.8906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    950.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 670.0 Stainless Steel

20161781

Price Range
£ 399.9216 - £ 319.9332

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    670.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 790.0 Stainless Steel

20161811

Price Range
£ 470.4954 - £ 376.4004

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    790.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 18.0 110.0 Stainless Steel

20161873

Price Range
£ 48.1134 - £ 38.4948

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    110.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 3.0 105.0 Stainless Steel

20174019

Price Range
£ 63.189 - £ 50.5512

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    105.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 10.0 755.0 Stainless Steel

20174354

Price Range
£ 736.1646 - £ 588.9276

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    755.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 3.0 25.0 Stainless Steel

20174026

Price Range
£ 15.045 - £ 12.036

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    25.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 10.0 615.0 Stainless Steel

20174309

Price Range
£ 603.8196 - £ 483.0516

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    615.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 14.0 650.0 Stainless Steel

20174620

Price Range
£ 231.2952 - £ 185.0382

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    650.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 10.0 815.0 Stainless Steel

20174378

Price Range
£ 795.2226 - £ 636.174

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    815.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 14.0 80.0 Stainless Steel

20174446

Price Range
£ 27.1524 - £ 21.726

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    80.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2