Menu Search

Mini Adjustable Compression Latches

In stock

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Handle Type Latch Style Housing Height Mounting Hole Length Cam Material Housing Diameter Grip Range View
£ 2.3689 - £ 3.6849 109 In stock
21.7 mm
12.8 - 16.0 mm
£ 15.068 - £ 21.0952 450 In stock
21.7 mm
12.8 - 16.0 mm
£ 3.0774 - £ 4.7871 349 In stock
21.7 mm
25.2 - 28.4 mm
£ 14.7608 - £ 20.6651 74 In stock
21.7 mm
9.6 - 12.8 mm
20123185 £ 15.068 - £ 21.0952 43 In stock
21.7 mm
19.2 - 22.4 mm
£ 5.8314 - £ 9.071 Request the lead time here
21.7 mm
25.2 - 28.4 mm
Request the lead time here
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
19.2 - 22.4 mm
£ 15.068 - £ 21.0952 111 In stock
21.7 mm
9.6 - 12.8 mm
Request the lead time here
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
9.6 - 12.8 mm
£ 13.2954 - £ 14.7727 200 In stock
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
22.4 - 25.6 mm
£ 14.7608 - £ 20.6651 75 In stock
21.7 mm
9.6 - 12.8 mm
20063368 £ 15.068 - £ 21.0952 19 In stock
21.7 mm
22.4 - 25.6 mm
20063467 £ 4.1325 - £ 5.7855 201 In stock
Tubular Key Operated Handle
Small Compression Latch
21.7 mm
16.0 mm
Die Cast Zinc Alloy
16.0 - 19.2 mm
£ 15.068 - £ 21.0952 1040 In stock
21.7 mm
19.2 - 22.4 mm
Request the lead time here
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
25.2 - 28.4 mm
£ 15.068 - £ 21.0952 137 In stock
21.7 mm
25.2 - 28.4 mm
Request the lead time here
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
12.8 - 16.0 mm
Request the lead time here
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
16.0 - 19.2 mm
£ 13.2954 - £ 14.7727 200 In stock
Tool Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
22.4 - 25.6 mm
£ 13.8407 - £ 15.3786 Request the lead time here
Tubular Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
12.8 - 16.0 mm
  • of 3
Compression Cam Latch 13.5 mm

20063399

Price Range
£ 3.6849 - £ 2.3689

Stock Levels
109 In stock
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063337

Price Range
£ 21.0952 - £ 15.068

Stock Levels
450 In stock
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063436

Price Range
£ 4.7871 - £ 3.0774

Stock Levels
349 In stock
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    7318220039
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 12.8 mm

20123215

Price Range
£ 20.6651 - £ 14.7608

Stock Levels
74 In stock
Attributes
  • Colour
    Black
  • Grip Range
    9.6 - 12.8 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301300000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20123185

Price Range
£ 21.0952 - £ 15.068

Stock Levels
43 In stock
Attributes
  • Colour
    Black
  • Grip Range
    19.2 - 22.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301300000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20123178

Price Range
£ 9.071 - £ 5.8314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301300000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 4.0 mm Hexagon Key 22.4 mm

20052393


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Mini Compression Latch 12.8 mm

20123192

Price Range
£ 21.0952 - £ 15.068

Stock Levels
111 In stock
Attributes
  • Colour
    Black
  • Grip Range
    9.6 - 12.8 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 4.0 mm Hexagon Key 12.8 mm

20052423


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Mini Compression Latch 4.0 mm Hexagon Key 25.6 mm

20052409

Price Range
£ 14.7727 - £ 13.2954

Stock Levels
200 In stock
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Mini Compression Latch 12.8 mm

20063443

Price Range
£ 20.6651 - £ 14.7608

Stock Levels
75 In stock
Attributes
  • Colour
    Black
  • Grip Range
    9.6 - 12.8 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063368

Price Range
£ 21.0952 - £ 15.068

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch Tubular Key 19.2 mm

20063467

Price Range
£ 5.7855 - £ 4.1325

Stock Levels
201 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
Compression Cam Latch 13.5 mm

20063412

Price Range
£ 21.0952 - £ 15.068

Stock Levels
1040 In stock
Attributes
  • Colour
    Black
  • Grip Range
    19.2 - 22.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 4.0 mm Hexagon Key 28.4 mm

20052416


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Mini Compression Latch 28.4 mm

20123208

Price Range
£ 21.0952 - £ 15.068

Stock Levels
137 In stock
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    7907000090
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 4.0 mm Hexagon Key 16.0 mm

20052379


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Mini Compression Latch 4.0 mm Hexagon Key 19.2 mm

20052386


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Mini Compression Latch No Key 25.6 mm

20052461

Price Range
£ 14.7727 - £ 13.2954

Stock Levels
200 In stock
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tool Operated Handle
  • Key Type
    No Key
Mini Compression Latch Tubular Key 16.0 mm

20052492

Price Range
£ 15.3786 - £ 13.8407

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Tubular Key Operated Handle
  • Key Type
    Tubular Key