20052461
140404503E
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 14.7727 |
| 5 + | £ 13.2954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Latch Material | Stainless Steel |
|---|---|
| Cam Material | Stainless Steel |
| Latch Style | Compression Latch |
| Handle Type | Tool Operated Handle |
| Key Type | No Key |
| Mounting Hole Length | 16.2 mm |
| Mounting Hole Length | 0.638 in |
| Grip Range | 0.882 - 1.008 in |
| Grip Range | 22.4 - 25.6 mm |
| Maximum Compression | 4.0 mm |
| Maximum Compression | 0.157 in |
| Housing Height | 0.846 in |
| Housing Height | 21.5 mm |
| Commodity Code | 7326909890 |
| Mounting Hole Width | 13.5 mm |
| Mounting Hole Width | 0.531 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue