Menu Search

Mini Compression Latch 4.0 mm Hexagon Key 12.8 mm

Essentra Part Number:

20052423

Manufacturer Part Number:

140406407E

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 1

Order in multiple of 100

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Latch Material Stainless Steel
Cam Material Stainless Steel
Latch Style Compression Latch
Handle Type Key Operated Handle
Key Type 4.0 mm Hexagon Key
Mounting Hole Length 16.2 mm
Grip Range 9.6 - 12.8 mm
Maximum Compression 4.0 mm
Housing Height 21.5 mm
Commodity Code 7326909890
Mounting Hole Width 13.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us