Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
|---|---|---|---|---|---|
| £ 0.4833 - £ 0.5031 | 9002 In stock |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.7058 - £ 0.7342 | 33081 In stock |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
| £ 1.1807 - £ 1.2303 | 1786 In stock |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
| 10277034 | £ 0.7642 - £ 0.7799 | 98 In stock |
0.815 in
20.7 mm
|
0.78 in
19.8 mm
|
|
| 10276983 | £ 1.2508 - £ 1.2751 | 1400 In stock |
|
|
|
| 10277027 | £ 1.2508 - £ 1.2751 | Request the lead time here |
|
|
|
| £ 0.3628 - £ 0.3784 | 3616 In stock |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
| £ 0.4833 - £ 0.5031 | Request the lead time here |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
| £ 1.1261 - £ 1.1742 | 12633 In stock |
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| £ 1.3434 - £ 1.3989 | 3448 In stock |
|
|
||
| £ 1.1261 - £ 1.1742 | 1591 In stock |
0.787 in
20.0 mm
|
|
||
| £ 0.7642 - £ 0.7799 | Request the lead time here |
|
|
||
| £ 1.7174 - £ 1.7889 | Request the lead time here |
|
|
||
| £ 0.7642 - £ 0.7799 | Request the lead time here |
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.1807 - £ 1.2303 | 98 In stock |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
| 10276969 | £ 0.7513 - £ 0.7513 | 84 In stock |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|
| 10277003 | £ 0.6969 - £ 0.7113 | 428 In stock |
|
|
|
| £ 1.3449 - £ 1.4003 | 2996 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.3434 - £ 1.3989 | 993 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3628 - £ 0.3784 | 2232 In stock |
0.925 in
23.5 mm
|
0.157 in
4.0 mm