| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.3784 |
| 250 - 999 | £ 0.3713 |
| 1000 + | £ 0.3628 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Hole Diameter | 0.925 in |
|---|---|
| Compatible Panel Hole Diameter | 23.5 mm |
| Insert Diameter | 4.0 mm |
| Insert Diameter | 0.157 in |
| Full Material | Thermoplastic Elastomer |
| Colour | Light Grey |
| Thread Size | M16 |
| Overall Height | 11.0 mm |
| Overall Height | 0.433 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue