10368121
285320059945
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.5031 |
| 250 - 999 | £ 0.4932 |
| 1000 + | £ 0.4833 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Panel Hole Diameter | 27.5 mm |
|---|---|
| Compatible Panel Hole Diameter | 1.083 in |
| Insert Diameter | 5.0 mm |
| Insert Diameter | 0.197 in |
| Full Material | Thermoplastic Elastomer |
| Colour | Black |
| Thread Size | M20 |
| Overall Height | 11.0 mm |
| Overall Height | 0.433 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue