Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Compatible Panel Hole Diameter Insert Diameter View
£ 0.3628 - £ 0.3784 4350 In stock
23.5 mm
4.0 mm
£ 0.4833 - £ 0.5031 Request the lead time here
27.5 mm
5.0 mm
£ 1.7174 - £ 1.7889 Request the lead time here
£ 0.3628 - £ 0.3784 Request the lead time here
23.5 mm
4.0 mm
£ 0.7642 - £ 0.7799 Request the lead time here
21.0 mm
20.0 mm
£ 0.7058 - £ 0.7342 Request the lead time here
32.5 mm
7.0 mm
£ 1.1807 - £ 1.2303 Request the lead time here
39.5 mm
11.0 mm
£ 0.7058 - £ 0.7342 Request the lead time here
32.5 mm
7.0 mm
£ 1.1807 - £ 1.2303 Request the lead time here
39.5 mm
11.0 mm
494631 £ 1.2508 - £ 1.2751 Request the lead time here
494642 £ 0.7642 - £ 0.7799 Request the lead time here
20.7 mm
19.8 mm
£ 0.7642 - £ 0.7799 Request the lead time here
£ 0.3628 - £ 0.3784 Request the lead time here
23.5 mm
4.0 mm
£ 0.4833 - £ 0.5031 Request the lead time here
27.5 mm
5.0 mm
£ 1.1807 - £ 1.2303 Request the lead time here
39.5 mm
11.0 mm
494629 £ 0.7513 - £ 0.7513 300 In stock
20.0 mm
20.0 mm
494633 £ 0.6969 - £ 0.7113 1100 In stock
£ 1.1261 - £ 1.1742 1050 In stock
20.0 mm
4.0 mm
£ 1.3434 - £ 1.3989 Request the lead time here
£ 1.1261 - £ 1.1742 Request the lead time here
20.0 mm
  • of 2
Membrane Entry Grommet 23.5 mm M16 TPE White

285316016445

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
4350 In stock
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M16
Membrane Entry Grommet 27.5 mm M20 TPE Light Grey

285320022545

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M20
Membrane Entry Grommet 34.7 mm M25 PA;TPE Grey

494639

Price Range
£ 1.7889 - £ 1.7174

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 23.5 mm M16 TPE Black

285316059945

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M16
Cable Grommet 1.0 mm 18.0 mm TPE;PP Grey

494630

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    21.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
Membrane Entry Grommet 32.5 mm M25 TPE White

285325016445

Price Range
£ 0.7342 - £ 0.7058

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M25
Membrane Entry Grommet 39.5 mm M32 TPE Light Grey

285332022545

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M32
Membrane Entry Grommet 32.5 mm M25 TPE Light Grey

285325022545

Price Range
£ 0.7342 - £ 0.7058

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M25
Membrane Entry Grommet 39.5 mm M32 TPE Black

285332059945

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M32
Cable Grommet 1.0 mm 25.0 mm TPE;PP Grey

494631

Price Range
£ 1.2751 - £ 1.2508

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M32 x 1.5
  • Overall Height
    15.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 33.0 mm Non Threaded PA;TPE Grey

494642

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.7 mm
  • Insert Diameter
    19.8 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    Non Threaded
Cable Grommet 1.0 mm 18.0 mm PE;TPE Grey

494634

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 23.5 mm M16 TPE Light Grey

285316022545

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M16
Membrane Entry Grommet 27.5 mm M20 TPE Black

285320059945

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Membrane Entry Grommet 39.5 mm M32 TPE White

285332016445

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M32
Cable Grommet 1.0 mm 13.0 mm TPE;PP Grey

494629

Price Range
£ 0.7513 - £ 0.7513

Stock Levels
300 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M20 x 1.5
Cable Grommet 1.0 mm 13.0 mm PE;TPE Grey

494633

Price Range
£ 0.7113 - £ 0.6969

Stock Levels
1100 In stock
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M20
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet M20 PA;TPE Black

284200159945

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
1050 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Membrane Entry Grommet 34.7 mm PA;TPE Grey

284250122545

Price Range
£ 1.3989 - £ 1.3434

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 30.0 mm M20 PA;TPE White

284200116445

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
  • Overall Height
    19.0 mm