Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Hole Diameter Insert Diameter View
£ 1.3121 - £ 1.3662 396 In stock
25.5 mm
5.0 mm
£ 1.3107 - £ 1.3647 1069 In stock
£ 1.0675 - £ 1.1132 Request the lead time here
20.5 mm
4.0 mm
£ 1.0986 - £ 1.1456 Request the lead time here
£ 0.7058 - £ 0.7342 33081 In stock
32.5 mm
7.0 mm
£ 0.4833 - £ 0.5031 9002 In stock
27.5 mm
5.0 mm
£ 1.1807 - £ 1.2303 1786 In stock
39.5 mm
11.0 mm
10277034 £ 0.7642 - £ 0.7799 98 In stock
20.7 mm
19.8 mm
£ 0.3628 - £ 0.3784 5232 In stock
23.5 mm
4.0 mm
10277003 £ 0.6969 - £ 0.7113 428 In stock
£ 1.1261 - £ 1.1742 12633 In stock
20.0 mm
4.0 mm
£ 1.3434 - £ 1.3989 6448 In stock
£ 1.1261 - £ 1.1742 1591 In stock
20.0 mm
10276969 £ 0.7513 - £ 0.7513 84 In stock
20.0 mm
20.0 mm
£ 0.3628 - £ 0.3784 3237 In stock
23.5 mm
4.0 mm
£ 0.7058 - £ 0.7342 5995 In stock
32.5 mm
7.0 mm
£ 1.1807 - £ 1.2303 Request the lead time here
39.5 mm
11.0 mm
£ 0.7642 - £ 0.7799 Request the lead time here
21.0 mm
20.0 mm
£ 1.7174 - £ 1.7889 Request the lead time here
£ 0.4833 - £ 0.5031 Request the lead time here
27.5 mm
5.0 mm
  • of 2
Membrane Entry Grommet 35.0 mm M25 PA;TPE Black

10355459

Price Range
£ 1.3662 - £ 1.3121

Stock Levels
396 In stock
Attributes
  • Compatible Panel Hole Diameter
    25.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M25
Membrane Entry Grommet 40.0 mm M25 Nylon 6/6;TPE Light Grey

10355442

Price Range
£ 1.3647 - £ 1.3107

Stock Levels
1069 In stock
Attributes
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M25
  • Overall Height
    20.0 mm
  • Commodity Code
    3917390099
Membrane Entry Grommet M20 TPE Black

10355428

Price Range
£ 1.1132 - £ 1.0675

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Membrane Entry Grommet 34.5 mm M20 Nylon 6/6;TPE Light Grey

10355411

Price Range
£ 1.1456 - £ 1.0986

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M20
  • Overall Height
    20.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 32.5 mm M25 TPE Light Grey

10368145

Price Range
£ 0.7342 - £ 0.7058

Stock Levels
33081 In stock
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M25
Membrane Entry Grommet 27.5 mm M20 TPE White

10368107

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
9002 In stock
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
Membrane Entry Grommet 39.5 mm M32 TPE Black

10368183

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
1786 In stock
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M32
Membrane Entry Grommet 33.0 mm Non Threaded PA;TPE Grey

10277034

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
98 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.7 mm
  • Insert Diameter
    19.8 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    Non Threaded
Membrane Entry Grommet 23.5 mm M16 TPE White

10368077

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
5232 In stock
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M16
Cable Grommet 1.0 mm 13.0 mm PE;TPE Grey

10277003

Price Range
£ 0.7113 - £ 0.6969

Stock Levels
428 In stock
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M20
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet M20 PA;TPE Black

10225301

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
12633 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Membrane Entry Grommet 34.7 mm Nylon 6/6;TPE Grey

10225325

Price Range
£ 1.3989 - £ 1.3434

Stock Levels
6448 In stock
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 30.0 mm M20 PA;TPE White

10225288

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
1591 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
  • Overall Height
    19.0 mm
Cable Grommet 1.0 mm 13.0 mm TPE;PP Grey

10276969

Price Range
£ 0.7513 - £ 0.7513

Stock Levels
84 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M20 x 1.5
Membrane Entry Grommet 23.5 mm M16 TPE Black

10368091

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
3237 In stock
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M16
Membrane Entry Grommet 32.5 mm M25 TPE White

10368138

Price Range
£ 0.7342 - £ 0.7058

Stock Levels
5995 In stock
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M25
Membrane Entry Grommet 39.5 mm M32 TPE Light Grey

10368176

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M32
Cable Grommet 1.0 mm 18.0 mm TPE;PP Grey

10276976

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    21.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
Membrane Entry Grommet 34.7 mm M25 PA;TPE Grey

10390665

Price Range
£ 1.7889 - £ 1.7174

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 27.5 mm M20 TPE Black

10368121

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20