Menu Search

Membrane Entry Grommet M20 TPE Black

Membrane grommet made of Thermoplastic Elastomer (TPE). Provides entry for cable to pass through. Suitable for non hreaded holes, allowing a quick installation without tools into common panel thicknesses.
Essentra Part Number:

10355428

Manufacturer Part Number:

1664670

5268 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.1132
250 - 999 £ 1.0897
1000 + £ 1.0675
Standard pack: 50

Order in multiple of 50

Total price:

£ 55.66

50 x £ 1.1132

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Hole Diameter 20.5 mm
Insert Diameter 4.0 mm
Full Material Thermoplastic Elastomer
Colour Black
Thread Size M20
Overall Height 20.0 mm
Commodity Code 3917390099

Product 1664670 replaces:

Membrane Entry Grommet M20 4.0 mm 11.0 mm 1.5 mm 5.5 mm PA;TPE
Essentra Part Number: 10542064
Manufacturer Part Number: 284200059945

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us