Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2154 - £ 0.2197 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
| £ 0.118 - £ 0.123 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
| £ 0.2452 - £ 0.2551 | 3000 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.138 in
3.5 mm
|
||
| £ 0.0616 - £ 0.0616 | 155985 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.02 in
0.5 mm
|
||
| £ 0.2182 - £ 0.2225 | 45000 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.11 in
2.8 mm
|
||
| £ 1.0982 - £ 1.1197 | 5550 In stock |
2 in
50.8 mm
|
Natural
|
Silicone Rubber
|
1.626 in
41.3 mm
|
||
| £ 0.3345 - £ 0.3416 | 22542 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.28 in
7.1 mm
|
||
| £ 0.4309 - £ 0.4408 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.343 in
8.7 mm
|
||
| £ 0.4195 - £ 0.428 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
| £ 0.4592 - £ 0.4776 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.437 in
11.1 mm
|
||
| £ 0.4309 - £ 0.4408 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
| £ 0.6846 - £ 0.6987 | 1100 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.48 in
12.2 mm
|
||
| £ 1.4018 - £ 1.4316 | Request the lead time here |
4 in
101.6 mm
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
||
| £ 2.8773 - £ 2.934 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.752 in
44.5 mm
|
||
| £ 2.2395 - £ 2.282 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
| £ 0.0914 - £ 0.0972 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.079 in
2.0 mm
|
||
| £ 0.0927 - £ 0.0966 | 43087 In stock |
0.5 in
12.7 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 0.1353 - £ 0.1408 | 7500 In stock |
1.126 in
28.6 mm
|
Green
|
Silicone
|
0.185 in
4.7 mm
|
||
| £ 0.1068 - £ 0.1112 | Request the lead time here |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 0.9128 - £ 0.951 | 1990 In stock |
3.5 in
88.9 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm