| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 2.934 |
| 500 + | £ 2.8773 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 44.5 mm |
|---|---|
| D | 1.752 in |
| IH | 50.8 mm |
| IH | 2 in |
| Thread Sizes (All) | 1-3/4 in |
| Thread Standard | UNF |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 356 °F |
| Maximum Temperature | 180 °C |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue