Menu Search

Cape 2.8 mm 25.4 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10250778

Manufacturer Part Number:

461752

45000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.2225
10000 + £ 0.2182
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 222.50

1000 x £ 0.2225

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 2.8 mm
IH 25.4 mm
Thread Sizes (All) M3
Thread Standard Metric
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 180 °C
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us