Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
256 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.2154 - £ 0.2197 Request the lead time here
12.7 mm
Black
EPDM
4.0 mm
£ 0.118 - £ 0.123 Request the lead time here
25.4 mm
Black
EPDM
2.5 mm
£ 0.2452 - £ 0.2551 3000 In stock
25.4 mm
Black
EPDM
3.5 mm
£ 0.0616 - £ 0.0616 155985 In stock
12.7 mm
Black
EPDM
0.5 mm
£ 0.2182 - £ 0.2225 45000 In stock
25.4 mm
Black
EPDM
2.8 mm
£ 1.0982 - £ 1.1197 5550 In stock
50.8 mm
Natural
Silicone Rubber
41.3 mm
£ 0.3345 - £ 0.3416 22542 In stock
25.4 mm
Black
EPDM
7.1 mm
£ 0.4309 - £ 0.4408 Request the lead time here
25.4 mm
Black
EPDM
8.7 mm
£ 0.4195 - £ 0.428 Request the lead time here
12.7 mm
Black
EPDM
9.5 mm
£ 0.4592 - £ 0.4776 Request the lead time here
25.4 mm
Black
EPDM
11.1 mm
£ 0.4309 - £ 0.4408 Request the lead time here
25.4 mm
Black
EPDM
6.4 mm
£ 0.6846 - £ 0.6987 1100 In stock
38.1 mm
Black
EPDM
12.2 mm
£ 1.4018 - £ 1.4316 Request the lead time here
101.6 mm
Black
EPDM
12.7 mm
£ 2.8773 - £ 2.934 Request the lead time here
50.8 mm
Black
EPDM
44.5 mm
£ 2.2395 - £ 2.282 Request the lead time here
38.1 mm
Black
EPDM
25.4 mm
£ 0.0914 - £ 0.0972 Request the lead time here
25.4 mm
Natural
Silicone
2.0 mm
£ 0.0927 - £ 0.0966 43087 In stock
12.7 mm
Blue
Silicone
3.8 mm
£ 0.1353 - £ 0.1408 7500 In stock
28.6 mm
Green
Silicone
4.7 mm
£ 0.1068 - £ 0.1112 Request the lead time here
12.7 mm
Pink
Silicone
5.9 mm
£ 0.9128 - £ 0.951 1990 In stock
88.9 mm
Light Green
Silicone
19.1 mm
  • of 13
Cape 4.0 mm 12.7 mm EPDM Noir

10250846

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 2.5 mm 25.4 mm EPDM Noir

10250754

Price Range
£ 0.123 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • D
    2.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 3.5 mm 25.4 mm EPDM Noir

10250815

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
3000 In stock
Attributes
  • D
    3.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 12.7 mm EPDM Noir

10250693

Price Range
£ 0.0616 - £ 0.0616

Stock Levels
155985 In stock
Attributes
  • D
    0.5 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 2.8 mm 25.4 mm EPDM Noir

10250778

Price Range
£ 0.2225 - £ 0.2182

Stock Levels
45000 In stock
Attributes
  • D
    2.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M3
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 41.3 mm 50.8 mm Caoutchouc silicone Naturel

10449493

Price Range
£ 1.1197 - £ 1.0982

Stock Levels
5550 In stock
Attributes
  • D
    41.3 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1-1/4 in
  • Thread Standard
    BSP
  • Full Material
    Silicone
Cape 12.7 mm EPDM Noir

10377871

Price Range
£ 0.3416 - £ 0.3345

Stock Levels
22542 In stock
Attributes
  • D
    7.1 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    5/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 8.7 mm 25.4 mm EPDM Noir

10251058

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • D
    8.7 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 9.5 mm 12.7 mm EPDM Noir

10251072

Price Range
£ 0.428 - £ 0.4195

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M10;1/8 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Cape 11.1 mm 25.4 mm EPDM Noir

10251126

Price Range
£ 0.4776 - £ 0.4592

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    7/16 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 6.4 mm 25.4 mm EPDM Noir

10250990

Price Range
£ 0.4408 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 12.2 mm 38.1 mm EPDM Noir

10251164

Price Range
£ 0.6987 - £ 0.6846

Stock Levels
1100 In stock
Attributes
  • D
    12.2 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/2 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 12.7 mm 101.6 mm EPDM Noir

10251195

Price Range
£ 1.4316 - £ 1.4018

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • IH
    101.6 mm
  • Thread Sizes (All)
    1/2 in;1/4 in
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Cape 44.5 mm 50.8 mm EPDM Noir

10251478

Price Range
£ 2.934 - £ 2.8773

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1-3/4 in
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 25.4 mm 38.1 mm EPDM Noir

10251386

Price Range
£ 2.282 - £ 2.2395

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M27;1.000 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 2.0 mm 25.4 mm Silicone Naturel

10292792

Price Range
£ 0.0972 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • D
    2.0 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 12.7 mm Caoutchouc silicone Bleu

10292808

Price Range
£ 0.0966 - £ 0.0927

Stock Levels
43087 In stock
Attributes
  • D
    3.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 28.6 mm Caoutchouc silicone Vert

10293058

Price Range
£ 0.1408 - £ 0.1353

Stock Levels
7500 In stock
Attributes
  • D
    4.7 mm
  • IH
    28.6 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric
  • Full Material
    Silicone
Cape 12.7 mm Caoutchouc silicone Bleu

10293096

Price Range
£ 0.1112 - £ 0.1068

Stock Levels
Request the lead time here
Attributes
  • D
    5.9 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M6; 1/4 in UNF
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 88.9 mm Caoutchouc silicone Vert clair

10292860

Price Range
£ 0.951 - £ 0.9128

Stock Levels
1990 In stock
Attributes
  • D
    19.1 mm
  • IH
    88.9 mm
  • Thread Sizes (All)
    M20; 3/4 in UNF
  • Thread Standard
    UNF
  • Thread Standard
    Metric