Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3699 - £ 0.3699 | 4681 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.17 - £ 0.17 | 5186 In stock |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.161 in
4.1 mm
|
|
||
| £ 0.2296 - £ 0.2452 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.1785 - £ 0.1856 | 45994 In stock |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
0.524 in
13.3 mm
|
0.413 in
10.5 mm
|
|
||
| £ 0.1516 - £ 0.1516 | 36000 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.61 in
15.5 mm
|
0.075 in
1.9 mm
|
|
||
| £ 0.1743 - £ 0.1743 | 17060 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.2508 - £ 0.2508 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| £ 0.2806 - £ 0.2934 | 1449 In stock |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
1.008 in
25.6 mm
|
0.409 in
10.4 mm
|
|
||
| £ 0.3812 - £ 0.3897 | 3489 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.6718 - £ 0.7002 | 3369 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.772 in
19.6 mm
|
|
||
| £ 0.2324 - £ 0.2423 | 16088 In stock |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.1338 - £ 0.1338 | 12490 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.3855 - £ 0.3855 | 1548 In stock |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.3486 - £ 0.3486 | 1977 In stock |
0.244 in
6.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.1516 - £ 0.1516 | 19396 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
|
||
| £ 0.1691 - £ 0.1718 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
1
|
||
| £ 0.8377 - £ 0.8731 | 405 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| £ 0.1757 - £ 0.1757 | 20996 In stock |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| £ 1.0786 - £ 1.0786 | 1598 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
1.02 in
25.9 mm
|
|
||
| £ 0.1899 - £ 0.1899 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue