Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.163 - £ 0.17 Request the lead time here
2.1 mm
Blue
Silicone
31.8 mm
4.0 mm
£ 1.0588 - £ 2.4317 Request the lead time here
Red
Silicone
25.4 mm
25.4 mm
10240960 £ 0.3472 - £ 0.3614 22742 In stock
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
£ 0.4124 - £ 0.4294 Request the lead time here
10.3 mm
Purple
Silicone
11.6 mm
13.0 mm
£ 0.2168 - £ 0.2168 Request the lead time here
3.0 mm
Black
EPDM
25.4 mm
6.4 mm
3
£ 0.2452 - £ 0.2551 Request the lead time here
6.7 mm
Red
Silicone
7.9 mm
9.5 mm
£ 0.0518 - £ 0.0541 Request the lead time here
2.7 mm
Red
Silicone
5.3 mm
3.5 mm
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
£ 0.8377 - £ 0.8731 1505 In stock
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
£ 1.0786 - £ 1.0786 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
£ 0.591 - £ 0.6165 Request the lead time here
13.6 mm
White
Silicone
14.0 mm
17.4 mm
10241035 £ 0.1029 - £ 0.1071 Request the lead time here
5.3 mm
Clear
Silicone
7.5 mm
6.3 mm
£ 0.3104 - £ 0.6963 Request the lead time here
Blue
Silicone
9.5 mm
12.5 mm
£ 0.1984 - £ 0.2026 Request the lead time here
1.6 mm
Black
EPDM
15.9 mm
3.9 mm
3
£ 0.1757 - £ 0.1757 Request the lead time here
1.4 mm
Black
EPDM
16.5 mm
2.3 mm
3
£ 0.5258 - £ 0.5485 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
£ 0.1502 - £ 0.1559 Request the lead time here
1.6 mm
Blue
Silicone
15.9 mm
3.9 mm
10241028 £ 0.099 - £ 0.1031 36230 In stock
4.5 mm
Yellow
Silicone
5.6 mm
5.1 mm
£ 0.1715 - £ 0.1785 19657 In stock
9.1 mm
Pink
Silicone
7.0 mm
10.4 mm
£ 0.1729 - £ 0.1757 44000 In stock
1.6 mm
Black
EPDM
15.9 mm
3.2 mm
3
  • of 7
Masking Pull Plug 4.0 mm 31.8 mm Blue Silicone

10288542

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 25.4 mm 25.4 mm Red Silicone

10240809

Price Range
£ 2.4317 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4 mm
  • D
    25.4 mm
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Pull Plug 12.4 mm 8.8 mm Red Silicone

10240960

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
22742 In stock
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 13.0 mm 11.6 mm Purple Silicone

10240588

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • d1
    10.3 mm
  • h1
    11.6 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 6.4 mm 25.4 mm Black EPDM

10377666

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0 mm
  • h1
    25.4 mm
  • D
    6.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 9.5 mm 7.9 mm Red Silicone

10240625

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d1
    6.7 mm
  • h1
    7.9 mm
  • D
    9.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 3.5 mm 5.3 mm Red Silicone

10241004

Price Range
£ 0.0541 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • d1
    2.7 mm
  • h1
    5.3 mm
  • D
    3.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 22.8 mm 25.4 mm Natural Silicone

10249963

Price Range
£ 0.8731 - £ 0.8377

Stock Levels
1505 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 25.9 mm 25.4 mm Natural Silicone

10249970

Price Range
£ 1.0786 - £ 1.0786

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 17.4 mm 14.0 mm White Silicone

10240595

Price Range
£ 0.6165 - £ 0.591

Stock Levels
Request the lead time here
Attributes
  • d1
    13.6 mm
  • h1
    14.0 mm
  • D
    17.4 mm
  • Material
    Silicone
  • Colour
    White
Masking Pull Plug 6.3 mm 7.5 mm Clear Silicone

10241035

Price Range
£ 0.1071 - £ 0.1029

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    7.5 mm
  • D
    6.3 mm
  • Material
    Silicone
  • Colour
    Clear
Masking Pull Plug 12.5 mm 9.5 mm Blue Silicone

10240779

Price Range
£ 0.6963 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • h1
    9.5 mm
  • D
    12.5 mm
  • Material
    Silicone
  • Colour
    Blue
  • Commodity Code
    3926909790
Masking Pull Plug 3.9 mm 15.9 mm Black EPDM

10377703

Price Range
£ 0.2026 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.3 mm 16.5 mm Black EPDM

10377628

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d1
    1.4 mm
  • h1
    16.5 mm
  • D
    2.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 16.3 mm 25.4 mm Natural Silicone

10249932

Price Range
£ 0.5485 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.9 mm 15.9 mm Blue Silicone

10288535

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.9 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 5.1 mm 5.6 mm Yellow Silicone

10241028

Price Range
£ 0.1031 - £ 0.099

Stock Levels
36230 In stock
Attributes
  • d1
    4.5 mm
  • h1
    5.6 mm
  • D
    5.1 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Pull Plug 10.4 mm 7.0 mm Pink Silicone

10240953

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
19657 In stock
Attributes
  • d1
    9.1 mm
  • h1
    7.0 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 3.2 mm 15.9 mm Black EPDM

10377673

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
44000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Type
    3
  • Material
    EPDM