Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 5
Show less filters Show more filters
92 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.5258 - £ 0.5485 2300 In stock
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
£ 0.8377 - £ 0.8731 405 In stock
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
10249857 £ 0.2721 - £ 0.2721 2190 In stock
3.9 mm
Natural
Silicone
25.4 mm
9.8 mm
£ 0.4057 - £ 0.9536 2250 In stock
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
£ 0.1474 - £ 0.1502 1132 In stock
1.2 mm
Natural
Silicone
15.9 mm
1.7 mm
£ 0.686 - £ 0.7002 398 In stock
10.4 mm
Yellow
Silicone
49.8 mm
19.6 mm
1
£ 1.1041 - £ 1.1509 103 In stock
22.8 mm
Grey
Silicone
16.0 mm
24.1 mm
10241035 £ 0.1029 - £ 0.1071 Request the lead time here
5.3 mm
Clear
Silicone
7.5 mm
6.3 mm
£ 0.1488 - £ 0.1488 1898 In stock
1.3 mm
Natural
Silicone
15.9 mm
2.3 mm
£ 0.3486 - £ 0.3557 100 In stock
6.4 mm
Green
Silicone
50.8 mm
12.6 mm
1
£ 0.9822 - £ 1.0233 686 In stock
17.0 mm
Blue
Silicone
18.0 mm
21.0 mm
10240786 £ 0.3968 - £ 0.9248 Request the lead time here
Green
Silicone
19.1 mm
15.9 mm
£ 0.163 - £ 0.17 118875 In stock
2.2 mm
Blue
Silicone
14.2 mm
3.6 mm
£ 0.4535 - £ 0.462 2300 In stock
8.3 mm
Natural
Silicone
58.8 mm
15.5 mm
1
£ 2.5372 - £ 2.5797 169 In stock
18.6 mm
Grey
Silicone
38.1 mm
35.1 mm
1
£ 1.3734 - £ 1.4316 Request the lead time here
20.2 mm
Black
Silicone
16.0 mm
22.2 mm
5
£ 0.2126 - £ 0.2168 3494 In stock
3.7 mm
Natural
Silicone
50.8 mm
7.0 mm
1
£ 0.2367 - £ 0.2466 4379 In stock
3.9 mm
Yellow
Silicone
31.8 mm
7.9 mm
£ 0.1488 - £ 0.1516 7779 In stock
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
£ 0.1956 - £ 0.2069 13372 In stock
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
  • of 5
Masking Pull Plug 16.3 mm 25.4 mm Natural Silicone

10249932

Price Range
£ 0.5485 - £ 0.5258

Stock Levels
2300 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 22.8 mm 25.4 mm Natural Silicone

10249963

Price Range
£ 0.8731 - £ 0.8377

Stock Levels
405 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 9.8 mm 25.4 mm Natural Silicone

10249857

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
2190 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 15.5 mm 25.4 mm Natural Silicone

10249925

Price Range
£ 0.9536 - £ 0.4057

Stock Levels
2250 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 1.7 mm 15.9 mm Natural Silicone

10251843

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
1132 In stock
Attributes
  • d1
    1.2 mm
  • h1
    15.9 mm
  • D
    1.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 19.6 mm 49.8 mm Yellow Silicone

10192368

Price Range
£ 0.7002 - £ 0.686

Stock Levels
398 In stock
Attributes
  • d1
    10.4 mm
  • h1
    49.8 mm
  • D
    19.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 24.1 mm 16.0 mm Grey Silicone

10240991

Price Range
£ 1.1509 - £ 1.1041

Stock Levels
103 In stock
Attributes
  • d1
    22.8 mm
  • h1
    16.0 mm
  • D
    24.1 mm
  • Material
    Silicone
  • Colour
    Grey
Masking Pull Plug 6.3 mm 7.5 mm Clear Silicone

10241035

Price Range
£ 0.1071 - £ 0.1029

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    7.5 mm
  • D
    6.3 mm
  • Material
    Silicone
  • Colour
    Clear
Masking Pull Plug 2.3 mm 15.9 mm Natural Silicone

10251850

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
1898 In stock
Attributes
  • d1
    1.3 mm
  • h1
    15.9 mm
  • D
    2.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.6 mm 50.8 mm Green Silicone

10192320

Price Range
£ 0.3557 - £ 0.3486

Stock Levels
100 In stock
Attributes
  • d1
    6.4 mm
  • h1
    50.8 mm
  • D
    12.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 21.0 mm 18.0 mm Blue Silicone

10240601

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
686 In stock
Attributes
  • d1
    17.0 mm
  • h1
    18.0 mm
  • D
    21.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 15.9 mm 19.1 mm Green Silicone

10240786

Price Range
£ 0.9248 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • h1
    19.1 mm
  • D
    15.9 mm
  • Material
    Silicone
  • Colour
    Green
  • Commodity Code
    3926909790
Masking Pull Plug 3.6 mm 14.2 mm Blue Silicone

10288528

Price Range
£ 0.17 - £ 0.163

Stock Levels
118875 In stock
Attributes
  • d1
    2.2 mm
  • h1
    14.2 mm
  • D
    3.6 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 15.5 mm 58.8 mm Natural Silicone

10192344

Price Range
£ 0.462 - £ 0.4535

Stock Levels
2300 In stock
Attributes
  • d1
    8.3 mm
  • h1
    58.8 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 35.1 mm 38.1 mm Grey Silicone

10192382

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
169 In stock
Attributes
  • d1
    18.6 mm
  • h1
    38.1 mm
  • D
    35.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 22.2 mm 16.0 mm Black Silicone

10192467

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
Request the lead time here
Attributes
  • d1
    20.2 mm
  • h1
    16.0 mm
  • D
    22.2 mm
  • Type
    5
  • Material
    Silicone
Masking Pull Plug 7.0 mm 50.8 mm Natural Silicone

10192306

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
3494 In stock
Attributes
  • d1
    3.7 mm
  • h1
    50.8 mm
  • D
    7.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 7.9 mm 31.8 mm Yellow Silicone

10288566

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
4379 In stock
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Pull Plug 2.4 mm 17.8 mm Natural Silicone

10241639

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7779 In stock
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Natural Silicone

10241660

Price Range
£ 0.2069 - £ 0.1956

Stock Levels
13372 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural