Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 1.0786 - £ 1.0786 1598 In stock
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
£ 0.1899 - £ 0.1899 Request the lead time here
1.6 mm
Black
EPDM
17.8 mm
2.4 mm
3
£ 0.8377 - £ 0.8731 405 In stock
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Black
EPDM
9.5 mm
1.6 mm
3
£ 0.3699 - £ 0.3699 4681 In stock
6.4 mm
Natural
Silicone
25.4 mm
12.6 mm
£ 0.3855 - £ 0.3855 1548 In stock
6.5 mm
Natural
Silicone
25.4 mm
13.0 mm
£ 0.6718 - £ 0.7002 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
19.6 mm
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.5258 - £ 0.5485 2300 In stock
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
£ 0.1757 - £ 0.1757 Request the lead time here
1.4 mm
Black
EPDM
16.5 mm
2.3 mm
3
£ 0.2168 - £ 0.2168 Request the lead time here
3.0 mm
Black
EPDM
25.4 mm
6.4 mm
3
£ 0.4057 - £ 0.9536 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
£ 0.3104 - £ 0.3104 19500 In stock
2.4 mm
Black
EPDM
31.8 mm
4.0 mm
3
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
£ 0.1488 - £ 0.1516 7779 In stock
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
£ 0.17 - £ 0.17 5186 In stock
2.4 mm
Natural
Silicone
15.9 mm
4.1 mm
£ 0.1956 - £ 0.2069 13372 In stock
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
£ 0.3968 - £ 0.3968 3541 In stock
6.4 mm
Natural
Silicone
25.4 mm
13.5 mm
£ 0.1658 - £ 0.1658 13394 In stock
2.8 mm
Natural
Silicone
15.9 mm
5.0 mm
10241653 £ 0.1899 - £ 0.1899 1861 In stock
3.3 mm
Natural
Silicone
25.4 mm
5.5 mm
  • of 7
Masking Pull Plug 25.9 mm 25.4 mm Natural Silicone

10249970

Price Range
£ 1.0786 - £ 1.0786

Stock Levels
1598 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.4 mm 17.8 mm Black EPDM

10377635

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 22.8 mm 25.4 mm Natural Silicone

10249963

Price Range
£ 0.8731 - £ 0.8377

Stock Levels
405 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.6 mm 9.5 mm Black EPDM

10377604

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 12.6 mm 25.4 mm Natural Silicone

10249901

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
4681 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 13.0 mm 25.4 mm Natural Silicone

10249918

Price Range
£ 0.3855 - £ 0.3855

Stock Levels
1548 In stock
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 19.6 mm 25.4 mm Natural Silicone

10249956

Price Range
£ 0.7002 - £ 0.6718

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    19.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 16.3 mm 25.4 mm Natural Silicone

10249932

Price Range
£ 0.5485 - £ 0.5258

Stock Levels
2300 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.3 mm 16.5 mm Black EPDM

10377628

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d1
    1.4 mm
  • h1
    16.5 mm
  • D
    2.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 6.4 mm 25.4 mm Black EPDM

10377666

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0 mm
  • h1
    25.4 mm
  • D
    6.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 15.5 mm 25.4 mm Natural Silicone

10249925

Price Range
£ 0.9536 - £ 0.4057

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 4.0 mm 31.8 mm Black EPDM

10377727

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
19500 In stock
Attributes
  • d1
    2.4 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.4 mm 17.8 mm Natural Silicone

10241639

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7779 In stock
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.1 mm 15.9 mm Natural Silicone

10241646

Price Range
£ 0.17 - £ 0.17

Stock Levels
5186 In stock
Attributes
  • d1
    2.4 mm
  • h1
    15.9 mm
  • D
    4.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Natural Silicone

10241660

Price Range
£ 0.2069 - £ 0.1956

Stock Levels
13372 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 13.5 mm 25.4 mm Natural Silicone

10241707

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
3541 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 15.9 mm Natural Silicone

10373552

Price Range
£ 0.1658 - £ 0.1658

Stock Levels
13394 In stock
Attributes
  • d1
    2.8 mm
  • h1
    15.9 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.5 mm 25.4 mm Natural Silicone

10241653

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
1861 In stock
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    5.5 mm
  • Material
    Silicone
  • Colour
    Natural