Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.1842 - £ 0.1927 2378 In stock
6.0 mm
Natural
Silicone
23.5 mm
8.2 mm
£ 0.2891 - £ 0.3004 Request the lead time here
6.5 mm
Natural
Silicone
25.4 mm
11.3 mm
£ 0.1856 - £ 0.1899 Request the lead time here
3.2 mm
Pink
Silicone
25.4 mm
5.7 mm
£ 0.8351 - £ 0.8523 1750 In stock
4.0 mm
Black
EPDM
18.3 mm
10.5 mm
3
£ 0.167 - £ 0.167 34415 In stock
3.3 mm
Black
EPDM
25.4 mm
6.5 mm
3
  • of 7
Masking Pull Plug 19.2 mm 19.2 mm Natural Silicone

10350713

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
2378 In stock
Attributes
  • d1
    6.0 mm
  • h1
    23.5 mm
  • D
    8.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 11.3 mm 25.4 mm Natural Silicone

10350720

Price Range
£ 0.3004 - £ 0.2891

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    11.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.7 mm 25.4 mm Pink Silicone

10293331

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 10.5 mm 18.3 mm Black EPDM

10350744

Price Range
£ 0.8523 - £ 0.8351

Stock Levels
1750 In stock
Attributes
  • d1
    4.0 mm
  • h1
    18.3 mm
  • D
    10.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 6.53 mm 25.40 mm Black EPDM

10605554

Price Range
£ 0.167 - £ 0.167

Stock Levels
34415 In stock
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    6.5 mm
  • Type
    3
  • Material
    EPDM