Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
£ 0.1998 - £ 0.2041 Request the lead time here
1.0 mm
M6
20.0 mm
Slotted Drive
£ 0.0936 - £ 0.0976 Request the lead time here
0.5 mm
M3
20.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 Request the lead time here
0.7 mm
M4
10.0 mm
Slotted Drive
£ 0.1373 - £ 0.1401 26000 In stock
0.8 mm
M5
8.0 mm
Slotted Drive
£ 0.1814 - £ 0.1842 Request the lead time here
1.0 mm
M6
6.5 mm
Slotted Drive
£ 0.1743 - £ 0.1814 Request the lead time here
M6
25.0 mm
Slotted Drive
£ 0.0992 - £ 0.1033 Request the lead time here
M3
20.0 mm
Slotted Drive
£ 0.0779 - £ 0.081 Request the lead time here
M4
12.0 mm
Slotted Drive
£ 0.084 - £ 0.0876 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.0642 - £ 0.0669 Request the lead time here
M3
6.0 mm
Slotted Drive
£ 0.1332 - £ 0.1387 Request the lead time here
M6
10.0 mm
Slotted Drive
£ 0.0714 - £ 0.0744 Request the lead time here
M3
12.0 mm
Slotted Drive
£ 0.0745 - £ 0.0776 Request the lead time here
M4
8.0 mm
Slotted Drive
£ 0.0806 - £ 0.084 Request the lead time here
M4
20.0 mm
Slotted Drive
£ 0.1573 - £ 0.1644 Request the lead time here
M6
6.5 mm
Slotted Drive
£ 0.0713 - £ 0.0742 Request the lead time here
M3
10.0 mm
Slotted Drive
£ 0.0759 - £ 0.0792 Request the lead time here
M4
6.0 mm
Slotted Drive
£ 0.0786 - £ 0.0819 Request the lead time here
M4
16.0 mm
Slotted Drive
£ 0.0854 - £ 0.0891 Request the lead time here
M5
16.0 mm
Slotted Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M6
16.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M6 20.0 mm Nylon 6/6 Natural

0130460000VR

Price Range
£ 0.2041 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M3 20.0 mm Nylon 6/6 Natural

0130130000VR

Price Range
£ 0.0976 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Natural

0130180000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M5 8.0 mm Nylon 6/6 Natural

0130270000VR

Price Range
£ 0.1401 - £ 0.1373

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 6.5 mm Nylon 6/6 Natural

0130390000VR

Price Range
£ 0.1842 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

421014000002

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M3 20.0 mm Nylon Natural

421004000002

Price Range
£ 0.1033 - £ 0.0992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M4 12.0 mm Nylon Natural

421006500002

Price Range
£ 0.081 - £ 0.0779

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M5 10.0 mm Nylon Natural

421008500002

Price Range
£ 0.0876 - £ 0.084

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M3 6.0 mm Nylon Natural

421001500002

Price Range
£ 0.0669 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M6 10.0 mm Nylon Natural

421011500002

Price Range
£ 0.1387 - £ 0.1332

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M3 12.0 mm Nylon Natural

421003000002

Price Range
£ 0.0744 - £ 0.0714

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M4 8.0 mm Nylon Natural

421005500002

Price Range
£ 0.0776 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M4 20.0 mm Nylon Natural

421007500002

Price Range
£ 0.084 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M6 6.5 mm Nylon Natural

421010500002

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    6.5 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M3 10.0 mm Nylon Natural

421002500002

Price Range
£ 0.0742 - £ 0.0713

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Slot Depth
    0.9 mm
Screw Slotted Drive M4 6.0 mm Nylon Natural

421005000002

Price Range
£ 0.0792 - £ 0.0759

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M4 16.0 mm Nylon Natural

421007000002

Price Range
£ 0.0819 - £ 0.0786

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Slot Depth
    1.3 mm
Screw Slotted Drive M5 16.0 mm Nylon Natural

421009500002

Price Range
£ 0.0891 - £ 0.0854

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Slot Depth
    1.4 mm
Screw Slotted Drive M6 16.0 mm Nylon Natural

421012500002

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Slot Depth
    1.6 mm