Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0563 - £ 0.0695 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0574 - £ 0.0709 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
|
||
| £ 0.0867 - £ 0.1071 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
|
||
| £ 0.0877 - £ 0.1083 | 51000 In stock |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
|
||
| £ 0.035 - £ 0.0432 | 3000 In stock |
|
M5 x 0.8
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0345 - £ 0.0426 | Request the lead time here |
|
M3.5 x 0.6
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.0822 - £ 0.1014 | 44000 In stock |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 2.6717 - £ 2.9805 | Request the lead time here |
|
M1.6
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1573 - £ 0.1644 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 6242 In stock |
|
M2
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 585 In stock |
|
M2
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 500 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 753 In stock |
|
M2
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1573 - £ 0.1644 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue