Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0807 - £ 1.2351 | 200 In stock |
|
M1.4
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 1.1613 - £ 1.321 | 900 In stock |
|
M1.4
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
0.098 in
2.5 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | 200 In stock |
|
M1.2
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.059 in
1.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | 200 In stock |
0.079 in
2.0 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| £ 1.1613 - £ 1.321 | Request the lead time here |
|
M1.6
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 1.0713 - £ 1.223 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.4
|
Natural
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.4
|
Natural
|
Reny
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
0.138 in
3.5 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
|
M1.6
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.0317 - £ 0.0392 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0289 - £ 0.0356 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue