Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.4174 - £ 1.4741 | 608 In stock |
|
M2.6
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 3.2175 - £ 3.2884 | 6 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 5.0885 - £ 5.2019 | Request the lead time here |
|
M5
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 5.0885 - £ 5.2019 | Request the lead time here |
|
M5
|
Light Brown
|
PEEK
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 3.1325 - £ 3.2033 | Request the lead time here |
|
M3
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 5.8256 - £ 5.9532 | Request the lead time here |
|
M6
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 5.287 - £ 5.4004 | Request the lead time here |
|
M6
|
Light Brown
|
PEEK
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 2.6931 - £ 2.7498 | 1450 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 1.5166 - £ 1.5733 | Request the lead time here |
|
M3
|
Light Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.0629 - £ 0.0642 | Request the lead time here |
|
M3
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0591 - £ 0.0602 | Request the lead time here |
|
M4
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.049 - £ 0.05 | Request the lead time here |
|
M3
|
Natural
|
Mild Steel
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0582 - £ 0.0595 | Request the lead time here |
|
M3
|
Natural
|
Mild Steel
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0605 - £ 0.0618 | Request the lead time here |
|
M3
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.071 - £ 0.0724 | 60500 In stock |
|
M3
|
Natural
|
Mild Steel
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 4.3373 - £ 4.4365 | Request the lead time here |
|
M5
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 1.5166 - £ 1.5733 | 140 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1023 - £ 0.1067 | 3500 In stock |
|
M4
|
Natural
|
Mild Steel
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.109 - £ 0.1135 | Request the lead time here |
|
M5
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 2.1261 - £ 2.2112 | 53 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue