Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.0304 - £ 0.0375 3000 In stock
M2 x 0.4
Natural
Nylon
20.0 mm
£ 0.0306 - £ 0.0378 1039 In stock
0.4 mm
M2
Natural
Nylon
25.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 608 In stock
M2 x 0.4
Natural
Nylon
10.0 mm
£ 0.0291 - £ 0.0359 29465 In stock
M2 x 0.4
Natural
Nylon
6.0 mm
£ 0.0302 - £ 0.0373 2557 In stock
M2 x 0.4
Natural
Nylon
16.0 mm
£ 0.0306 - £ 0.0378 Request the lead time here
M2 x 0.4
Natural
Nylon
25.0 mm
10294697 £ 0.1329 - £ 0.1356 Request the lead time here
M2 x 0.4
Natural
Nylon
4.0 mm
£ 0.0294 - £ 0.0362 2515 In stock
M2 x 0.4
Natural
Nylon
8.0 mm
  • of 3
Screw M2 x 0.4 20.0 mm Nylon Natural

10294826

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    20.0 mm
  • Material
    Nylon
Screw Crossed Drive M2 25.0 mm Nylon Natural

10294833

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
1039 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    25.0 mm
Screw M2 x 0.4 10.0 mm Nylon Natural

10294796

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
608 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    10.0 mm
  • Material
    Nylon
Screw M2 x 0.4 6.0 mm Nylon Natural

10294772

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
29465 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    6.0 mm
  • Material
    Nylon
Screw M2 x 0.4 16.0 mm Nylon Natural

10294819

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
2557 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    16.0 mm
  • Material
    Nylon
Screw M2 x 0.4 25.0 mm Nylon Natural

10396728

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    25.0 mm
  • Material
    Nylon
Screw M2 x 0.4 4.0 mm Nylon Natural

10294697

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    4.0 mm
  • Material
    Nylon
Screw M2 x 0.4 8.0 mm Nylon Natural

10294710

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
2515 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Thread Length
    8.0 mm
  • Material
    Nylon