Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1355 - £ 0.141 | 709 In stock |
|
M2
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0892 - £ 0.0929 | 3086 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.0892 - £ 0.0929 | 7453 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.17 - £ 0.1771 | 1048 In stock |
|
M2
|
Clear
|
PC
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 1.5305 - £ 1.7319 | Request the lead time here |
|
M2
|
Light Brown
|
PPS
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.4699 - £ 0.5276 | 340 In stock |
|
M2
|
Natural
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.5303 - £ 0.5974 | Request the lead time here |
|
M2
|
Natural
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 1.2311 - £ 1.3828 | Request the lead time here |
|
M2
|
Light Brown
|
PPS
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.5303 - £ 0.5974 | Request the lead time here |
|
M2
|
Natural
|
Reny
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| 10343739 | £ 0.4846 - £ 0.545 | 600 In stock |
|
M2
|
Natural
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
|
| £ 0.4699 - £ 0.5276 | 597 In stock |
|
M2
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 1.3828 - £ 1.5574 | Request the lead time here |
|
M2
|
Light Brown
|
PPS
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.4846 - £ 0.545 | 500 In stock |
|
M2
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.4699 - £ 0.5276 | Request the lead time here |
|
M2
|
Natural
|
Reny
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 1.8393 - £ 2.0675 | Request the lead time here |
|
M2
|
Light Brown
|
PPS
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 1.2311 - £ 1.3828 | 75 In stock |
|
M2
|
Light Brown
|
PPS
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | 140 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive