Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.3189 - £ 0.326 Request the lead time here
1.0 mm
M6
Natural
Nylon
50.0 mm
Slotted Drive
0120680000VR £ 0.2863 - £ 0.2863 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.3812 - £ 0.3812 18000 In stock
1.3 mm
M8
Natural
Nylon 6/6
35.0 mm
Slotted Drive
£ 0.1488 - £ 0.1516 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
25.0 mm
Slotted Drive
£ 0.1715 - £ 0.1743 Request the lead time here
1.0 mm
M6
Natural
Nylon
8.0 mm
Slotted Drive
£ 0.1885 - £ 0.1927 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.3855 - £ 0.394 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
60.0 mm
Slotted Drive
£ 0.3019 - £ 0.3019 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.3719 - £ 0.3719 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
40.0 mm
Slotted Drive
£ 0.1301 - £ 0.1328 23000 In stock
0.8 mm
M5
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.1573 - £ 0.1601 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
40.0 mm
Slotted Drive
£ 0.1771 - £ 0.18 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
12.0 mm
Slotted Drive
£ 1.2119 - £ 1.2615 Request the lead time here
M1.2
Brown
PEEK
2.5 mm
Crossed Drive
£ 1.8143 - £ 1.8993 2275 In stock
M3
Light Brown
PEEK
12.0 mm
Crossed Drive
£ 0.0895 - £ 0.0932 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.1397 - £ 0.1431 14000 In stock
0.8 mm
M5
Natural
Nylon
6.0 mm
Slotted Drive
£ 0.0861 - £ 0.0917 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
6.4 mm
Crossed Drive
£ 0.2392 - £ 0.2489 Request the lead time here
0.7 mm
M4
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.2154 - £ 0.2197 20000 In stock
1.0 mm
M6
Natural
Nylon 6/6
30.0 mm
Slotted Drive
£ 0.5187 - £ 0.5187 9000 In stock
1.0 mm
M6
Natural
Nylon 6/6
80.0 mm
Slotted Drive
  • of 30
Screw Slotted Drive M6 50.0 mm Nylon Natural

0120530000VR

Price Range
£ 0.326 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

0120680000VR

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M8 35.0 mm Nylon 6/6 Natural

0120720000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    35.0 mm
Screw Slotted Drive M5 25.0 mm Nylon 6/6 Natural

0120340000VR

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M6 8.0 mm Nylon Natural

0120410000VR

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 20.0 mm Nylon 6/6 Natural

0120460000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 60.0 mm Nylon 6/6 Natural

0120550000VR

Price Range
£ 0.394 - £ 0.3855

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm
Screw Slotted Drive M8 20.0 mm Nylon 6/6 Natural

0120690000VR

Price Range
£ 0.3019 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M8 40.0 mm Nylon 6/6 Natural

0120730000VR

Price Range
£ 0.3719 - £ 0.3719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M5 16.0 mm Nylon 6/6 Natural

0120310000VR

Price Range
£ 0.1328 - £ 0.1301

Stock Levels
23000 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M5 40.0 mm Nylon 6/6 Natural

0120360000VR

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M6 12.0 mm Nylon 6/6 Natural

0120430000VR

Price Range
£ 0.18 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Screw Crossed Drive M1.2 2.5 mm PEEK Brown

180122570409

Price Range
£ 1.2615 - £ 1.2119

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.2
  • Thread Length
    2.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.0 mm PEEK Light Brown

180031270409

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
2275 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M4 20.0 mm Nylon 6/6 Natural

0120220000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M5 6.0 mm Nylon Natural

0120260000VR

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M3 6.4 mm Nylon 6/6 Natural

NMS-306

Price Range
£ 0.0917 - £ 0.0861

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.4 mm
Screw Crossed Drive M4 8.0 mm Nylon Natural

NMS-408

Price Range
£ 0.2489 - £ 0.2392

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Natural

0120500000VR

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M6 80.0 mm Nylon 6/6 Natural

0120590000VR

Price Range
£ 0.5187 - £ 0.5187

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    80.0 mm