Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.2041 - £ 0.214 Request the lead time here
M5
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.2041 - £ 0.214 Request the lead time here
M5
Natural
Nylon
25.0 mm
Crossed Drive
£ 0.2282 - £ 0.2367 Request the lead time here
M6
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.2537 - £ 0.265 Request the lead time here
M6
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.5017 - £ 0.523 Request the lead time here
M6
Natural
Nylon
50.0 mm
Crossed Drive
£ 0.445 - £ 0.4649 Request the lead time here
M8
Natural
Nylon
20.0 mm
Crossed Drive
£ 1.0588 - £ 1.1027 Request the lead time here
M10
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.0321 - £ 0.0396 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.1654 - £ 0.2042 Request the lead time here
1.3 mm
M8 x 1.25
Natural
Nylon 6/6
16.0 mm
Crossed Drive
£ 0.1808 - £ 0.2232 Request the lead time here
1.5 mm
M10 x 1.5
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0491 - £ 0.0607 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
25.0 mm
Crossed Drive
£ 0.0319 - £ 0.0394 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
6.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
12.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
5.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.0291 - £ 0.0359 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0348 - £ 0.0429 1000 In stock
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
42.0 mm
Crossed Drive
£ 0.0418 - £ 0.0517 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
30.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
20.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M5 20.0 mm Nylon Natural

423021500002

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 25.0 mm Nylon Natural

423022000002

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 8.0 mm Nylon Natural

423025000002

Price Range
£ 0.2367 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 20.0 mm Nylon Natural

423027000002

Price Range
£ 0.265 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 50.0 mm Nylon Natural

423029000002

Price Range
£ 0.523 - £ 0.5017

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M8 20.0 mm Nylon Natural

423031000002

Price Range
£ 0.4649 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M10 20.0 mm Nylon Natural

423035000002

Price Range
£ 1.1027 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 x 0.7 10.0 mm Nylon 6/6 Natural

50M040070P010

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M8 x 1.25 16.0 mm Nylon 6/6 Natural

50M080125P016

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.3 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M10 x 1.5 20.0 mm Nylon 6/6 Natural

50M100150P020

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10 x 1.5
  • Pitch Diameter
    1.5 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M5 x 0.8 25.0 mm Nylon 6/6 Natural

50M050080P025

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M4 x 0.7 6.0 mm Nylon 6/6 Natural

50M040070P006

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M2 12.0 mm Nylon 6/6 Natural

50M020040N012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Natural

50M020040N016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M3 x 0.5 5.0 mm Nylon 6/6 Natural

50M030050N005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Screw Slotted Drive M3 x 0.5 16.0 mm Nylon 6/6 Natural

50M030050N016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M2 6.0 mm Nylon 6/6 Natural

50M020040N006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Natural

50M035060P042

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    42.0 mm
Screw Slotted Drive M3 x 0.5 30.0 mm Nylon 6/6 Natural

50M030050N030

Price Range
£ 0.0517 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

50M030050P020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm