Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.0334 - £ 0.0412 4000 In stock
0.5 mm
M3
Natural
Nylon 6/6
35.0 mm
Slotted Drive
£ 0.0369 - £ 0.0456 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
7.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
5.0 mm
Slotted Drive
£ 0.0317 - £ 0.0392 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0291 - £ 0.0359 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
8.0 mm
Slotted Drive
£ 0.0418 - £ 0.0517 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
30.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.0289 - £ 0.0356 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
4.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
12.0 mm
Slotted Drive
50M030050N006 £ 0.0291 - £ 0.0359 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
16.0 mm
Crossed Drive
£ 0.0598 - £ 0.0739 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
16.0 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
6.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
16.0 mm
Slotted Drive
50M030050P005 £ 0.0289 - £ 0.0357 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
5.0 mm
Crossed Drive
£ 0.0289 - £ 0.0357 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
5.0 mm
Slotted Drive
  • of 30
Screw Slotted Drive M3 35.0 mm Nylon 6/6 Natural

50M030050N035

Price Range
£ 0.0412 - £ 0.0334

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    35.0 mm
Screw Crossed Drive M3.5 x 0.6 7.0 mm Nylon 6/6 Natural

50M035060P007

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    7.0 mm
Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Natural

50M020040N016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M2 x 0.4 5.0 mm Nylon 6/6 Natural

50M020040N005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    5.0 mm
Screw Crossed Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

50M035060P020

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M2 6.0 mm Nylon 6/6 Natural

50M020040N006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M3 x 0.5 8.0 mm Nylon 6/6 Natural

50M030050N008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M3 x 0.5 30.0 mm Nylon 6/6 Natural

50M030050N030

Price Range
£ 0.0517 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M2.5 x 0.45 16.0 mm Nylon 6/6 Natural

50M025045N016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

50M030050N004

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Natural

50M030050N010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M2 12.0 mm Nylon 6/6 Natural

50M020040N012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M3 x 0.5 6.0 mm Nylon 6/6 Natural

50M030050N006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

50M030050N020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M3 x 0.5 16.0 mm Nylon 6/6 Natural

50M030050P016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M6 x 1.0 16.0 mm Nylon 6/6 Natural

50M060100P016

Price Range
£ 0.0739 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M3.5 x 0.6 6.0 mm Nylon 6/6 Natural

50M035060P006

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M3 x 0.5 16.0 mm Nylon 6/6 Natural

50M030050N016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M3 x 0.5 5.0 mm Nylon 6/6 Natural

50M030050P005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Screw Slotted Drive M3 x 0.5 5.0 mm Nylon 6/6 Natural

50M030050N005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm