Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2 x 0.4
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3.5 x 0.6
|
0.114 in
2.9 mm
|
Slotted Drive
|
||
| £ 0.0489 - £ 0.0604 | Request the lead time here |
M5 x 0.8
|
1.028 in
26.1 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
M2 x 0.4
|
0.406 in
10.3 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3 x 0.5
|
0.862 in
21.9 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2 x 0.4
|
0.563 in
14.3 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2.5 x 0.45
|
0.114 in
2.9 mm
|
Slotted Drive
|
||
| £ 0.029 - £ 0.0358 | Request the lead time here |
M2 x 0.4
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | 1000 In stock |
M2 x 0.4
|
0.091 in
2.3 mm
|
Slotted Drive
|
||
| £ 0.0465 - £ 0.0574 | Request the lead time here |
M4 x 0.7
|
1.232 in
31.3 mm
|
Slotted Drive
|
||
| £ 0.0705 - £ 0.087 | Request the lead time here |
M3 x 0.5
|
0.665 in
16.9 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M3 x 0.5
|
0.102 in
2.6 mm
|
Slotted Drive
|
||
| £ 0.0317 - £ 0.0392 | 1000 In stock |
M3.5 x 0.6
|
0.665 in
16.9 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M3 x 0.5
|
0.22 in
5.6 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0395 | Request the lead time here |
M4 x 0.7
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2 x 0.4
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.034 - £ 0.0419 | Request the lead time here |
M3 x 0.5
|
1.531 in
38.9 mm
|
Slotted Drive
|
||
| £ 0.0443 - £ 0.0547 | Request the lead time here |
M4 x 0.7
|
1.035 in
26.3 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2 x 0.4
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M2 x 0.4
|
0.917 in
23.3 mm
|
Slotted Drive