Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0727 - £ 0.0897 | 2500 In stock |
M6 x 1.0
|
0.209 in
5.3 mm
|
Crossed Drive
|
||
| £ 0.0317 - £ 0.0392 | 2000 In stock |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Crossed Drive
|
||
| £ 0.032 - £ 0.0395 | Request the lead time here |
M3.5 x 0.6
|
0.862 in
21.9 mm
|
Crossed Drive
|
||
| £ 0.1772 - £ 0.2188 | 1500 In stock |
M8 x 1.25
|
1.709 in
43.4 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3 x 0.5
|
0.535 in
13.6 mm
|
Crossed Drive
|
||
| £ 0.0321 - £ 0.0396 | 2992 In stock |
M4 x 0.7
|
0.248 in
6.3 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3 x 0.5
|
0.693 in
17.6 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M2.5 x 0.45
|
0.705 in
17.9 mm
|
Slotted Drive
|
||
| £ 0.0822 - £ 0.1014 | Request the lead time here |
M6 x 1.0
|
1.193 in
30.3 mm
|
Slotted Drive
|
||
| £ 0.0443 - £ 0.0547 | Request the lead time here |
M4 x 0.7
|
1.035 in
26.3 mm
|
Slotted Drive
|
||
| £ 0.0465 - £ 0.0574 | Request the lead time here |
M4 x 0.7
|
1.232 in
31.3 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2 x 0.4
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M2.5 x 0.45
|
0.902 in
22.9 mm
|
Slotted Drive
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
M3 x 0.5
|
0.142 in
3.6 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue