Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0317 - £ 0.0392 Request the lead time here
M3.5 x 0.6
16.9 mm
Crossed Drive
£ 0.0329 - £ 0.0406 2000 In stock
M4 x 0.7
21.3 mm
Crossed Drive
£ 0.0565 - £ 0.0698 Request the lead time here
M6 x 1.0
20.3 mm
Crossed Drive
£ 0.0319 - £ 0.0395 2000 In stock
M4 x 0.7
4.3 mm
Crossed Drive
£ 0.0294 - £ 0.0362 2000 In stock
M3 x 0.5
5.6 mm
Crossed Drive
£ 0.0296 - £ 0.0366 1000 In stock
M2.5 x 0.45
8.3 mm
Crossed Drive
£ 0.1772 - £ 0.2188 1500 In stock
M8 x 1.25
43.4 mm
Crossed Drive
£ 0.0306 - £ 0.0378 2000 In stock
M2.5 x 0.45
23.3 mm
Crossed Drive
£ 0.0296 - £ 0.0366 2970 In stock
M3 x 0.5
7.6 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3.5 x 0.6
1.9 mm
Crossed Drive
£ 0.0321 - £ 0.0396 2992 In stock
M4 x 0.7
6.3 mm
Crossed Drive
£ 0.0347 - £ 0.0429 2000 In stock
M5 x 0.8
2.1 mm
Crossed Drive
£ 0.0476 - £ 0.0588 900 In stock
M5 x 0.8
8.1 mm
Crossed Drive
£ 0.0623 - £ 0.0769 500 In stock
M5 x 0.8
26.1 mm
Crossed Drive
£ 0.0727 - £ 0.0897 Request the lead time here
M6 x 1.0
7.3 mm
Crossed Drive
£ 0.0644 - £ 0.0795 2000 In stock
M6 x 1.0
30.3 mm
Crossed Drive
£ 0.1654 - £ 0.2042 488 In stock
M8 x 1.25
9.4 mm
Crossed Drive
£ 0.1808 - £ 0.2232 2000 In stock
M10 x 1.5
12.7 mm
Crossed Drive
£ 0.0789 - £ 0.0974 2500 In stock
M6 x 1.0
40.3 mm
Crossed Drive
10298855 £ 0.1667 - £ 0.2058 Request the lead time here
M8 x 1.25
18.4 mm
Crossed Drive
  • of 7
Screw Crossed Drive M3.5 x 0.6 16.9 mm Nylon 6/6 Natural

10296677

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    16.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 x 0.7 21.3 mm Nylon 6/6 Natural

10297155

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    21.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 20.3 mm Nylon 6/6 Natural

10298404

Price Range
£ 0.0698 - £ 0.0565

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    20.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 x 0.7 4.3 mm Nylon 6/6 Natural

10297100

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 5.6 mm Nylon 6/6 Natural

10296110

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    5.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 8.3 mm Nylon 6/6 Natural

10295410

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 43.4 mm Nylon 6/6 Natural

10298879

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    43.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 23.3 mm Nylon 6/6 Natural

10295458

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    23.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 7.6 mm Nylon 6/6 Natural

10296127

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
2970 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    7.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 1.9 mm Nylon 6/6 Natural

10296615

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 x 0.7 6.3 mm Nylon 6/6 Natural

10297117

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
2992 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    6.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 2.1 mm Nylon 6/6 Natural

10297667

Price Range
£ 0.0429 - £ 0.0347

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 8.1 mm Nylon 6/6 Natural

10297698

Price Range
£ 0.0588 - £ 0.0476

Stock Levels
900 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 26.1 mm Nylon 6/6 Natural

10297735

Price Range
£ 0.0769 - £ 0.0623

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    26.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 7.3 mm Nylon 6/6 Natural

10298374

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    7.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 30.3 mm Nylon 6/6 Natural

10298411

Price Range
£ 0.0795 - £ 0.0644

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 9.4 mm Nylon 6/6 Natural

10298831

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
488 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 x 1.5 12.7 mm Nylon 6/6 Natural

10299227

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 40.3 mm Nylon 6/6 Natural

10298428

Price Range
£ 0.0974 - £ 0.0789

Stock Levels
2500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    40.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 18.4 mm Nylon 6/6 Natural

10298855

Price Range
£ 0.2058 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    18.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6