Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 3.3698 - £ 3.786 Request the lead time here
TX10
M3
12.0 mm
Star Drive
£ 3.0342 - £ 3.4101 Request the lead time here
TX20
M4
8.0 mm
Star Drive
£ 2.3629 - £ 2.6583 50 In stock
TX10
M3
6.0 mm
Star Drive
£ 3.8666 - £ 4.3633 98 In stock
TX20
M4
12.0 mm
Star Drive
£ 4.887 - £ 5.4911 Request the lead time here
TX25
M5
8.0 mm
Star Drive
£ 7.9212 - £ 8.9147 Request the lead time here
TX25
M5
20.0 mm
Star Drive
£ 10.6063 - £ 11.9355 Request the lead time here
TX30
M6
12.0 mm
Star Drive
£ 20.1924 - £ 22.7164 Request the lead time here
TX30
M6
30.0 mm
Star Drive
£ 2.9402 - £ 3.3027 Request the lead time here
TX8
M3
10.0 mm
Star Drive
£ 2.6985 - £ 3.0342 25 In stock
TX10
M3
10.0 mm
Star Drive
£ 2.6985 - £ 3.0342 Request the lead time here
TX20
M4
6.0 mm
Star Drive
£ 4.3768 - £ 4.9272 100 In stock
TX20
M4
16.0 mm
Star Drive
£ 4.887 - £ 5.4911 Request the lead time here
TX25
M5
10.0 mm
Star Drive
£ 10.6063 - £ 11.9355 Request the lead time here
TX25
M5
25.0 mm
Star Drive
£ 3.8666 - £ 4.3633 Request the lead time here
TX10
M3
16.0 mm
Star Drive
£ 3.3698 - £ 3.786 25 In stock
TX20
M4
10.0 mm
Star Drive
£ 5.5045 - £ 13.0146 Request the lead time here
TX20
M4
25.0 mm
Star Drive
£ 6.7263 - £ 15.8844 Request the lead time here
TX25
M5
16.0 mm
Star Drive
£ 2.524 - £ 2.8462 25 In stock
TX10
M3
8.0 mm
Star Drive
£ 4.3768 - £ 4.9272 100 In stock
TX10
M3
20.0 mm
Star Drive
  • of 7
Screw Star Drive M3 12.0 mm PPS Light Brown

10344194

Price Range
£ 3.786 - £ 3.3698

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 8.0 mm PPS Light Brown

10344231

Price Range
£ 3.4101 - £ 3.0342

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 6.0 mm PPS Light Brown

10344163

Price Range
£ 2.6583 - £ 2.3629

Stock Levels
50 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 12.0 mm PPS Light Brown

10344255

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
98 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 8.0 mm PPS Light Brown

10344293

Price Range
£ 5.4911 - £ 4.887

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 20.0 mm PPS Light Brown

10344330

Price Range
£ 8.9147 - £ 7.9212

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 12.0 mm PPS Light Brown

10344378

Price Range
£ 11.9355 - £ 10.6063

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 30.0 mm PPS Light Brown

10344415

Price Range
£ 22.7164 - £ 20.1924

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 10.0 mm PPS Light Brown

10344453

Price Range
£ 3.3027 - £ 2.9402

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 10.0 mm PPS Light Brown

10344187

Price Range
£ 3.0342 - £ 2.6985

Stock Levels
25 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 6.0 mm PPS Light Brown

10344224

Price Range
£ 3.0342 - £ 2.6985

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 16.0 mm PPS Light Brown

10344262

Price Range
£ 4.9272 - £ 4.3768

Stock Levels
100 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 10.0 mm PPS Light Brown

10344309

Price Range
£ 5.4911 - £ 4.887

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 25.0 mm PPS Light Brown

10344347

Price Range
£ 11.9355 - £ 10.6063

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 16.0 mm PPS Light Brown

10344200

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 10.0 mm PPS Light Brown

10344248

Price Range
£ 3.786 - £ 3.3698

Stock Levels
25 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 25.0 mm PPS Light Brown

10344286

Price Range
£ 13.0146 - £ 5.5045

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 16.0 mm PPS Light Brown

10344323

Price Range
£ 15.8844 - £ 6.7263

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 8.0 mm PPS Light Brown

10344170

Price Range
£ 2.8462 - £ 2.524

Stock Levels
25 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 20.0 mm PPS Light Brown

10344217

Price Range
£ 4.9272 - £ 4.3768

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS