Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 35.3223 - £ 37.4059 Request the lead time here
TX20
M6
40.0 mm
Star Drive
£ 3.5577 - £ 3.9971 50 In stock
TX8
M3
8.0 mm
Star Drive
£ 7.9092 - £ 18.6834 75 In stock
TX8
M3
20.0 mm
Star Drive
£ 13.7348 - £ 15.4499 Request the lead time here
TX15
M5
20.0 mm
Star Drive
£ 21.6299 - £ 24.3372 Request the lead time here
TX20
M6
20.0 mm
Star Drive
£ 5.3295 - £ 5.9957 Request the lead time here
TX10
M4
8.0 mm
Star Drive
£ 3.8837 - £ 4.3656 Request the lead time here
TX8
M3
10.0 mm
Star Drive
£ 5.1736 - £ 5.8114 Request the lead time here
TX10
M4
6.0 mm
Star Drive
£ 7.9092 - £ 18.6834 100 In stock
TX10
M4
20.0 mm
Star Drive
£ 8.9014 - £ 10.007 Request the lead time here
TX15
M5
8.0 mm
Star Drive
£ 4.0396 - £ 4.5499 Request the lead time here
TX8
M3
12.0 mm
Star Drive
£ 21.6299 - £ 24.3372 Request the lead time here
TX15
M5
30.0 mm
Star Drive
£ 3.5577 - £ 3.9971 Request the lead time here
TX8
M3
6.0 mm
Star Drive
£ 5.9815 - £ 14.1122 100 In stock
TX8
M3
16.0 mm
Star Drive
£ 5.6555 - £ 6.3642 25 In stock
TX10
M4
10.0 mm
Star Drive
£ 8.9014 - £ 10.007 Request the lead time here
TX15
M5
10.0 mm
Star Drive
£ 18.7384 - £ 21.0771 Request the lead time here
TX20
M6
10.0 mm
Star Drive
£ 2.524 - £ 2.8462 Request the lead time here
TX10
M3
8.0 mm
Star Drive
£ 3.8666 - £ 4.3633 Request the lead time here
TX10
M3
16.0 mm
Star Drive
£ 3.3698 - £ 3.786 Request the lead time here
TX20
M4
10.0 mm
Star Drive
  • of 7
Screw Star Drive M6 40.0 mm PEEK Light Brown

1440395

Price Range
£ 37.4059 - £ 35.3223

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PEEK Light Brown

1440369

Price Range
£ 3.9971 - £ 3.5577

Stock Levels
50 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 20.0 mm PEEK Light Brown

1440373

Price Range
£ 18.6834 - £ 7.9092

Stock Levels
75 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 20.0 mm PEEK Light Brown

1440385

Price Range
£ 15.4499 - £ 13.7348

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 20.0 mm PEEK Light Brown

1440391

Price Range
£ 24.3372 - £ 21.6299

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 8.0 mm PEEK Light Brown

1440375

Price Range
£ 5.9957 - £ 5.3295

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 10.0 mm PEEK Light Brown

1440370

Price Range
£ 4.3656 - £ 3.8837

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 6.0 mm PEEK Light Brown

1440374

Price Range
£ 5.8114 - £ 5.1736

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 20.0 mm PEEK Light Brown

1440379

Price Range
£ 18.6834 - £ 7.9092

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 8.0 mm PEEK Light Brown

1440381

Price Range
£ 10.007 - £ 8.9014

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 12.0 mm PEEK Light Brown

1440371

Price Range
£ 4.5499 - £ 4.0396

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 30.0 mm PEEK Light Brown

1440387

Price Range
£ 24.3372 - £ 21.6299

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 6.0 mm PEEK Light Brown

1440368

Price Range
£ 3.9971 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 16.0 mm PEEK Light Brown

1440372

Price Range
£ 14.1122 - £ 5.9815

Stock Levels
100 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 10.0 mm PEEK Light Brown

1440376

Price Range
£ 6.3642 - £ 5.6555

Stock Levels
25 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 10.0 mm PEEK Light Brown

1440382

Price Range
£ 10.007 - £ 8.9014

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 10.0 mm PEEK Light Brown

1440388

Price Range
£ 21.0771 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PPS Light Brown

1440234

Price Range
£ 2.8462 - £ 2.524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 16.0 mm PPS Light Brown

1440237

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 10.0 mm PPS Light Brown

1440241

Price Range
£ 3.786 - £ 3.3698

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS