Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0358 - £ 0.0442 | Request the lead time here |
1/4-20
|
Natural
|
Nylon 6/6
|
0.847 in
21.5 mm
|
Slotted Drive
|
||
| 10397046 | £ 0.0299 - £ 0.0369 | Request the lead time here |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
Slotted Drive
|
|
| £ 0.0452 - £ 0.0558 | 7000 In stock |
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
1.287 in
32.7 mm
|
Slotted Drive
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.035 - £ 0.0432 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.0361 - £ 0.0445 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| £ 0.0291 - £ 0.0359 | 32000 In stock |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| £ 0.0527 - £ 0.0651 | Request the lead time here |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.264 in
6.7 mm
|
Slotted Drive
|
||
| £ 0.065 - £ 0.0802 | Request the lead time here |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.839 in
46.7 mm
|
Slotted Drive
|
||
| £ 0.057 - £ 0.0703 | 11500 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| £ 0.0507 - £ 0.0626 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| £ 0.0573 - £ 0.0707 | 6000 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0394 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| £ 0.036 - £ 0.0444 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.0321 - £ 0.0396 | 975 In stock |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0395 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
Slotted Drive
|
||
| £ 0.0363 - £ 0.0448 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| £ 0.0563 - £ 0.0695 | 26500 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.5 in
12.7 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue