| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0651 |
| 5000 - 19999 | £ 0.0586 |
| 20000 + | £ 0.0527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.496 in |
|---|---|
| Head Diameter | 12.6 mm |
| Head Height | 0.13 in |
| Head Height | 3.3 mm |
| Thread Length | 0.264 in |
| Thread Length | 6.7 mm |
| Thread Size | M6 x 1.0 |
| Pitch Diameter | 1.0 mm |
| Pitch Diameter | 0.039 in |
| Head Type | Flat Head |
| Screw Type | Machine Screw |
| Colour | Natural |
| Material | Nylon 6/6 |
| Standards | REACH, RoHS, UL |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue