Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
£ 0.3897 - £ 0.4053 Request the lead time here
M6
Black
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.9255 - £ 0.9652 50 In stock
M8
Black
DIN 963
Nylon
16.0 mm
Slotted Drive
£ 0.1318 - £ 0.1345 500 In stock
M4
Natural
DIN 963
Nylon
6.0 mm
Slotted Drive
£ 0.1305 - £ 0.1332 460 In stock
M4
Natural
DIN 963
Nylon
12.0 mm
Slotted Drive
£ 0.138 - £ 0.1431 500 In stock
M4
Natural
DIN 963
Nylon
20.0 mm
Slotted Drive
£ 1.2643 - £ 1.3182 910 In stock
M8
Natural
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.2778 - £ 0.2905 Request the lead time here
M6
Black
DIN 963
Nylon
30.0 mm
Slotted Drive
£ 0.7342 - £ 0.7654 1575 In stock
M6
Black
DIN 963
Nylon
60.0 mm
Slotted Drive
£ 0.8632 - £ 0.8986 75 In stock
M8
Black
DIN 963
Nylon
20.0 mm
Slotted Drive
£ 1.1013 - £ 1.1481 269 In stock
M8
Natural
DIN 963
Nylon
30.0 mm
Slotted Drive
£ 1.4174 - £ 1.4741 75 In stock
M8
Black
DIN 963
Nylon
50.0 mm
Slotted Drive
£ 0.2438 - £ 0.2537 624 In stock
M5
Natural
DIN 963
Nylon
25.0 mm
Slotted Drive
£ 0.2877 - £ 0.299 900 In stock
M5
Natural
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.2352 - £ 0.2452 Request the lead time here
M6
Black
DIN 963
Nylon
10.0 mm
Slotted Drive
£ 0.2253 - £ 0.2338 180 In stock
M6
Black
DIN 963
Nylon
15.0 mm
Slotted Drive
£ 1.7859 - £ 1.8568 1050 In stock
M10
Natural
DIN 963
Nylon
25.0 mm
Slotted Drive
£ 0.137 - £ 0.1399 500 In stock
M3
Black
DIN 963
Nylon
9.0 mm
Slotted Drive
£ 0.1118 - £ 0.1142 Request the lead time here
M3
Black
DIN 963
Nylon
12.0 mm
Slotted Drive
£ 0.1291 - £ 0.1345 355 In stock
M3
Natural
DIN 963
Nylon
25.0 mm
Slotted Drive
£ 0.1382 - £ 0.141 Request the lead time here
M4
Natural
DIN 963
Nylon
10.0 mm
Slotted Drive
  • of 25
Screw Slotted Drive M6 40.0 mm Nylon Black

10494615

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M8 16.0 mm Nylon Black

10330548

Price Range
£ 0.9652 - £ 0.9255

Stock Levels
50 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M4 6.0 mm Nylon Natural

10330074

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
500 In stock
Attributes
  • Head Height
    2.2 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M4 12.0 mm Nylon Natural

10330111

Price Range
£ 0.1332 - £ 0.1305

Stock Levels
460 In stock
Attributes
  • Head Height
    2.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M4 20.0 mm Nylon Natural

10330159

Price Range
£ 0.1431 - £ 0.138

Stock Levels
500 In stock
Attributes
  • Head Height
    2.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M8 40.0 mm Nylon Natural

10330609

Price Range
£ 1.3182 - £ 1.2643

Stock Levels
910 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M6 30.0 mm Nylon Black

10330487

Price Range
£ 0.2905 - £ 0.2778

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M6 60.0 mm Nylon Black

10330524

Price Range
£ 0.7654 - £ 0.7342

Stock Levels
1575 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M8 20.0 mm Nylon Black

10330562

Price Range
£ 0.8986 - £ 0.8632

Stock Levels
75 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M8 30.0 mm Nylon Natural

10330586

Price Range
£ 1.1481 - £ 1.1013

Stock Levels
269 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M8 50.0 mm Nylon Black

10330623

Price Range
£ 1.4741 - £ 1.4174

Stock Levels
75 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M5 25.0 mm Nylon Natural

10330319

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
624 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm Nylon Natural

10330357

Price Range
£ 0.299 - £ 0.2877

Stock Levels
900 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M6 10.0 mm Nylon Black

10330395

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M6 15.0 mm Nylon Black

10330432

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
180 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M10 25.0 mm Nylon Natural

10330647

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
1050 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M3 9.0 mm Nylon Black

10329979

Price Range
£ 0.1399 - £ 0.137

Stock Levels
500 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    9.0 mm
  • Thread Size
    M3
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M3 12.0 mm Nylon Black

10330012

Price Range
£ 0.1142 - £ 0.1118

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M3 25.0 mm Nylon Natural

10330050

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
355 In stock
Attributes
  • Head Height
    1.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M4 10.0 mm Nylon Natural

10330098

Price Range
£ 0.141 - £ 0.1382

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Finish
    No Finish