10330074
080040600002
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1345 |
| 1000 + | £ 0.1318 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 2.2 mm |
|---|---|
| Head Height | 0.087 in |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Thread Size | M4 |
| Colour | Natural |
| Finish | No Finish |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Head Type | Metal Tooth Head |
| Specifications | DIN 963 |
| Commodity Code | 3926909790 |
| Specifications | DIN 963 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue