Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 9.1698 - £ 21.6743 | 100 In stock |
M6
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 4.5916 - £ 5.1689 | Request the lead time here |
M5
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 11.3716 - £ 25.274 | Request the lead time here |
M6
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 0.4846 - £ 0.545 | Request the lead time here |
M2.6
|
Natural
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 5.3569 - £ 6.0281 | 100 In stock |
M6
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
M1.6
|
Natural
|
UL94 HB
|
Reny
|
0.051 in
1.3 mm
|
Crossed Drive
|
||
| £ 1.0069 - £ 3.1718 | 400 In stock |
M4
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 1.3828 - £ 1.5574 | 100 In stock |
M3
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 1.27 - £ 1.9064 | 350 In stock |
M6
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.4846 - £ 0.545 | Request the lead time here |
M2
|
Natural
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 1.1519 - £ 1.7319 | Request the lead time here |
M6
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.9156 - £ 1.3694 | 900 In stock |
M5
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 1.4902 - £ 2.2286 | 225 In stock |
M6
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 2.7523 - £ 3.1013 | Request the lead time here |
M5
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 0.3705 - £ 0.5558 | 100 In stock |
M4
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 7.6392 - £ 18.0493 | Request the lead time here |
M6
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
| £ 0.3155 - £ 0.4739 | 55 In stock |
M3
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.2886 - £ 0.4323 | 280 In stock |
M2
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 0.7518 - £ 1.1277 | Request the lead time here |
M5
|
Black
|
UL94 HB
|
Reny
|
|
Crossed Drive
|
||
| £ 2.4569 - £ 2.7657 | Request the lead time here |
M4
|
Light Brown
|
UL94 V-0
|
PPS
|
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue