10343265
1440096
| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 6.0281 |
| 125 - 249 | £ 5.6925 |
| 250 + | £ 5.3569 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Colour | Light Brown |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Countersunk Head |
| Material Flammability Standard | UL94 V-0 |
| Specifications | UL94 V-0 |
| Commodity Code | 3926909790 |
| Specifications | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue