Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
£ 0.1152 - £ 0.12 98 In stock
M5
Natural
DIN 963
PP
30.0 mm
Slotted Drive
£ 0.0899 - £ 0.0936 Request the lead time here
M5
Natural
DIN 963
PP
10.0 mm
Slotted Drive
£ 0.153 - £ 0.1587 Request the lead time here
M5
Natural
DIN 963
Nylon
10.0 mm
Slotted Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M5
Black
DIN 963
Nylon
16.0 mm
Slotted Drive
£ 0.2608 - £ 0.2721 Request the lead time here
M5
Natural
DIN 963
Nylon
30.0 mm
Slotted Drive
£ 0.2749 - £ 0.2863 Request the lead time here
M5
Black
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.299 - £ 0.3104 Request the lead time here
M5
Natural
DIN 963
Nylon
35.0 mm
Slotted Drive
£ 0.2182 - £ 0.2268 600 In stock
M5
Natural
DIN 963
Nylon
16.0 mm
Slotted Drive
£ 0.2438 - £ 0.2537 Request the lead time here
M5
Natural
DIN 963
Nylon
25.0 mm
Slotted Drive
£ 0.2877 - £ 0.299 Request the lead time here
M5
Natural
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.2097 - £ 0.2182 Request the lead time here
M5
Natural
DIN 963
Nylon
8.0 mm
Slotted Drive
£ 2.934 - £ 3.0474 Request the lead time here
M5
Natural
UL94 V-0
PVDF
25.0 mm
Slotted Drive
£ 0.0918 - £ 0.0956 Request the lead time here
M5
Natural
DIN 963
PP
16.0 mm
Slotted Drive
£ 2.6222 - £ 2.7356 Request the lead time here
M5
Natural
UL94 V-0
PVDF
10.0 mm
Slotted Drive
£ 0.118 - £ 0.123 Request the lead time here
M5
Natural
DIN 963
PP
40.0 mm
Slotted Drive
£ 0.2608 - £ 0.2721 Request the lead time here
M5
Black
DIN 963
Nylon
30.0 mm
Slotted Drive
£ 0.882 - £ 0.9921 400 In stock
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 2.1749 - £ 2.4569 250 In stock
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 1.0646 - £ 1.1975 500 In stock
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 1.5439 - £ 1.7319 Request the lead time here
M5
Natural
UL94 HB
Reny
Crossed Drive
  • of 5
Screw Slotted Drive M5 30.0 mm PP Natural

10402221

Price Range
£ 0.12 - £ 0.1152

Stock Levels
98 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 10.0 mm PP Natural

10402184

Price Range
£ 0.0936 - £ 0.0899

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 10.0 mm Nylon Natural

10330241

Price Range
£ 0.1587 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 16.0 mm Nylon Black

10330289

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M5 30.0 mm Nylon Natural

10330326

Price Range
£ 0.2721 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm Nylon Black

10330364

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M5 35.0 mm Nylon Natural

10330340

Price Range
£ 0.3104 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 16.0 mm Nylon Natural

10330272

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
600 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 25.0 mm Nylon Natural

10330319

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm Nylon Natural

10330357

Price Range
£ 0.299 - £ 0.2877

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 8.0 mm Nylon Natural

10330234

Price Range
£ 0.2182 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 25.0 mm PVDF Natural

10404737

Price Range
£ 3.0474 - £ 2.934

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 16.0 mm PP Natural

10402191

Price Range
£ 0.0956 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 10.0 mm PVDF Natural

10404713

Price Range
£ 2.7356 - £ 2.6222

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm PP Natural

10402238

Price Range
£ 0.123 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 30.0 mm Nylon Black

10330333

Price Range
£ 0.2721 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    No Finish
Screw Crossed Drive M5 Reny Natural

10342633

Price Range
£ 0.9921 - £ 0.882

Stock Levels
400 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

10342671

Price Range
£ 2.4569 - £ 2.1749

Stock Levels
250 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

10342640

Price Range
£ 1.1975 - £ 1.0646

Stock Levels
500 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

10342664

Price Range
£ 1.7319 - £ 1.5439

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head