Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
£ 0.2182 - £ 0.2268 Request the lead time here
M5
Black
DIN 963
Nylon
16.0 mm
Slotted Drive
£ 0.2608 - £ 0.2721 Request the lead time here
M5
Natural
DIN 963
Nylon
30.0 mm
Slotted Drive
£ 0.2749 - £ 0.2863 Request the lead time here
M5
Black
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.2097 - £ 0.2182 Request the lead time here
M5
Natural
DIN 963
Nylon
8.0 mm
Slotted Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M5
Natural
DIN 963
Nylon
16.0 mm
Slotted Drive
£ 0.2438 - £ 0.2537 Request the lead time here
M5
Natural
DIN 963
Nylon
25.0 mm
Slotted Drive
£ 0.2877 - £ 0.299 Request the lead time here
M5
Natural
DIN 963
Nylon
40.0 mm
Slotted Drive
£ 0.1132 - £ 0.1179 Request the lead time here
M5
Natural
DIN 963
PP
25.0 mm
Slotted Drive
£ 3.061 - £ 3.4504 Request the lead time here
M5
Light Brown
UL94 V-0
PPS
Crossed Drive
£ 0.882 - £ 0.9921 400 In stock
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 1.0646 - £ 1.1975 500 In stock
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 1.5439 - £ 1.7319 Request the lead time here
M5
Natural
UL94 HB
Reny
Crossed Drive
£ 3.0758 - £ 3.2033 Request the lead time here
M5
Natural
UL94 V-0
PVDF
40.0 mm
Slotted Drive
£ 0.0918 - £ 0.0956 Request the lead time here
M5
Natural
DIN 963
PP
16.0 mm
Slotted Drive
£ 0.118 - £ 0.123 Request the lead time here
M5
Natural
DIN 963
PP
40.0 mm
Slotted Drive
£ 0.7518 - £ 1.1277 Request the lead time here
M5
Black
UL94 HB
Reny
Crossed Drive
£ 5.0885 - £ 5.2019 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
£ 4.3373 - £ 4.4365 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
£ 4.3373 - £ 4.4365 Request the lead time here
M5
Light Brown
UL94 V-0
PEEK
Crossed Drive
£ 0.1559 - £ 0.1587 2000 In stock
M5
Natural
NF E 25-123
Nylon 6/6
27.3 mm
Slotted Drive
  • of 5
Screw Slotted Drive M5 16.0 mm Nylon Black

080051659902

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M5 30.0 mm Nylon Natural

080053000002

Price Range
£ 0.2721 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm Nylon Black

080054059902

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    No Finish
Screw Slotted Drive M5 8.0 mm Nylon Natural

080050800002

Price Range
£ 0.2182 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 16.0 mm Nylon Natural

080051600002

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 25.0 mm Nylon Natural

080052500002

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm Nylon Natural

080054000002

Price Range
£ 0.299 - £ 0.2877

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 25.0 mm PP Natural

543052500011

Price Range
£ 0.1179 - £ 0.1132

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M5 PPS Light Brown

1440091

Price Range
£ 3.4504 - £ 3.061

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

1440033

Price Range
£ 0.9921 - £ 0.882

Stock Levels
400 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

1440034

Price Range
£ 1.1975 - £ 1.0646

Stock Levels
500 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 Reny Natural

1440036

Price Range
£ 1.7319 - £ 1.5439

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Slotted Drive M5 40.0 mm PVDF Natural

585054000046

Price Range
£ 3.2033 - £ 3.0758

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 16.0 mm PP Natural

543051600011

Price Range
£ 0.0956 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Slotted Drive M5 40.0 mm PP Natural

543054000011

Price Range
£ 0.123 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Finish
    No Finish
Screw Crossed Drive M5 Reny Black

1440068

Price Range
£ 1.1277 - £ 0.7518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Countersunk Head
Screw Crossed Drive M5 PEEK Light Brown

181051570409

Price Range
£ 5.2019 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 PEEK Light Brown

181050870409

Price Range
£ 4.4365 - £ 4.3373

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 PEEK Light Brown

181051070409

Price Range
£ 4.4365 - £ 4.3373

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Light Brown
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Head Type
    Flat Countersunk Head
Screw Slotted Drive M5 27.3 mm Nylon 6/6 Natural

0100350000VR

Price Range
£ 0.1587 - £ 0.1559

Stock Levels
2000 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    27.3 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive